×
Siemens Industry Online Support
Siemens AG
Beitragstyp: Produktmitteilung Beitrags-ID: 74753619, Beitragsdatum: 21.06.2013
(0)
Bewerten

New Components for ET 200SP Released for Delivery (I/O Modules: analog high-speed modules, interface modules, power metering module) and accessories

  • Beitrag
  • Betrifft Produkt(e)
New Components for ET 200SP Released for Delivery (I/O Modules: analog high-speed modules, interface modules, power metering module) and accessories

New components for the Scalable Peripheral system SIMATIC ET 200SP are herewith released for delivery. In addition to the new I/O modules (analog high-speed modules, High Feature interface modules for PROFIBUS and PROFINET, AI Energy Meter metering module), a range of new accessories has also been included in the ET 200SP product range

The following new electronic components are released for delivery:

  • PROFINET interface module
    IM155-6PN High Feature (6ES7155-6AU00-0CN0)
    package includes server module
    Application focus: large quantity frameworks, very fast data transmission
  •  PROFIBUS interface module
    IM155-6DP High Feature (6ES7155-6BA00-0CN0)
    package includes server module and PROFIBUS connector (6ES7 972-0BB70-0XA0)
    Application focus: ET 200SP on PROFIBUS
  • Energy metering module
    AI Energy Meter (6ES7134-6PA00-0BD0)
    Application focus: Energy management with over 40 energy measured values
  • High-speed analog input module
    AI U/I 2-, 4-wire High Speed (6ES7 134-6HB00-0DA1)
    Application focus: High-speed analog value aquisition
  • High-speed analog output module
    AO U/I High Speed (6ES7 135-6HB00-0DA1)
    Application focus: High-speed analog value output

 

IM155-6PN High Feature (6ES7155-6AU00-0CN0)

Features  (for detailed information see user manuals and Product Information)

  •  PROFINET IO connection via selectable BusAdapter
    o   for RJ45 bus connector: BA 2×RJ45
    o   for direct connection of the bus cable: BA 2×FC
  • Expanded max. configuration
    o   Max. 64 I/O modules
    o   Max. 1440 Bytes each for input and output data
  • Enhanced performance
    o   Minimum refresh time 250µs
  •  Replacement without PG (with and w/o topological configuration)
  • Replacement of I/O modules during operation
    o   Multi Hot Swap
    o   Station startup with gaps
  • Configuration control for flexible options handling
    o   One configuration including all options,
    o   Demand adaptation of the configuration via application program
    o   Retrofitting of options without new configuration, even at the station end
    o   I/O and diagnostic addresses remain unchanged
  • Re-parameterization during RUN
  • Firmware update for interface and I/O modules
  • Reset to factory default
    o   via key
    o   via PROFINET IO
  • Supported PROFINET IO functions:
    o   Integrated switch with 2 ports
    o   Supported Ethernet services: ping, arp, network diagnostics (SNMP)/MIB-2, LLDP
    o   Port diagnostics
    o   Disabling of ports
    o   Isochronous Realtime communication (IRT)
    o   Isochronous mode (in preparation)
    o   Fast start up
    o   Media redundancy MRP, MRPD Client
    o   Access to I/O modules of the station of up to 4 PN IO controllers
    o   Identification data I&M 0 to 4
    o   PROFIenergy
     

Usable accessories

  • BusAdapter
  • Label strips
  • Reference identification labels

 

IM155-6DP High Feature (6ES7155-6BA00-0CN0)

 

Features  (for detailed information see user manuals and Product Information)

  • PROFIBUS connection via 9-pole SUB-D jack
    o   DP connector (6ES7 972-0BB70-0XA0) included
  • Expanded max. configuration
    o   Max. 32 I/O modules
    o   Max. 244 Bytes parameters (only when configured via GSD)
    o   Max. 244 Bytes each for input and output data
  • Replacement without PG
  • Replacement of I/O modules during operation
    o   Multi Hot Swap
    o   Station startup with gaps
  • Configuration control for flexible options handling
    o   One configuration including all options,
    o   Demand adaptation of the configuration via application program
    o   Retrofitting of options without new configuration, evan at the station end
    o   I/O and diagnostic addresses remain unchanged
  • Re-parameterization during RUN
  • Firmware update for interface and I/O modules

 

Usable accessories

  • Label strips
  • Reference identification labels


AI 2xU/I 2-, 4-wire High Speed (6ES7 134-6HB00-0DA1)

 

Features  (for detailed information see user manuals and Product Information)

  • 2 high-speed analog inputs for current (2 and 4-wire sensors) and voltage
  • Cycle time (both channels) 250µs
  • Measuring range can be selected for each channel
  • Input ranges for voltage measurement:
    o     ± 10 V, resolution 16 bit incl. sign
    o    5 V, resolution 15 bit incl. sign
    o    0 to 10 V, resolution 15 bit
  • Input ranges for current measurement:
    o    ± 20 mA, resolution 16 bit incl. sign
    o    0 to 20 mA, resolution 15 bit
    o    4 to 20 mA, resolution 14 bit
  • Operational limits +/-0.3%

          (in the complete temperature range with regard to the input range)

  • Limit value alarms
    o    Two for upper and two for lower limit value alarms (parameterizable)
  • Galvanic isolation
    o    between channels
    o    to the voltage supply L+
    o    to the backplane bus
  • Permissible common-mode voltage: 100 Vpp/35 Veff
  • Smoothing
    parameterizable in 7 steps from no smoothing to 64-fold

  • Parameterizable diagnostics for each channel
    o    Supply voltage
    o    Open wire (only for 4..20mA)
    o    Short circuit
          (for 1 to 5 V or current ranges: short circuit in the encoder supply)
    o    Overflow / underflow
  • Supported functions
    o    Re-parameterization in RUN
    o    Firmware update
    o    Identification data I&M 0 to 3
    o    PROFIenergy
     

Usable BaseUnits (all suitable for 2-wire or 4-wire connection)

Depending on the required type of connection

·         BaseUnit Type A0, BU15-P16+A0+2B (6ES7193-6BP00-0BA0)

·         BaseUnit Type A0, BU15-P16+A10+2B (6ES7193-6BP20-0BA0)

·         BaseUnit Type A0, BU15-P16+A0+2D (6ES7193-6BP00-0DA0)

·         BaseUnit Type A0, BU15-P16+A10+2D (6ES7193-6BP20-0DA0)

·         BaseUnit Type A1, BU15-P16+A0+2B/T (6ES7193-6BP00-0BA1)

·         BaseUnit Type A1, BU15-P16+A0+12B/T (6ES7193-6BP20-0BA1)

·         BaseUnit Type A1, BU15-P16+A0+2D/T (6ES7193-6BP00-0DA1)

·         BaseUnit Type A1, BU15-P16+A0+12D/T (6ES7193-6BP20-0DA1)

 

Usable accessories

  • Shielding terminals
  • Label strips
  • Reference identification labels 

AO 2xU/I High Speed (6ES7 135-6HB00-0DA1)

 

Features  (for detailed information see user manuals and Product Information)

  • 2 high-speed analog outputs for current and voltage
  • Cycle time (both channels) 250µs
  • Output range can be selected for each channel
  • Input ranges for voltage measurement:
    o     ± 10 V, resolution 16 bit incl. sign
    o    0 to 10 V, resolution 15 bit
    o    ± 5 V, resolution 15 bit incl. sign
    o    1 to 5V, resolution 13 bit
  • Input ranges for current measurement:
    o    ± 20 mA, resolution 16 bit incl. sign
    o    0 to 20 mA, resolution 15 bit
    o    4 to 20 mA, resolution 14 bit
  • Operational limits +/-0.2%

(in the complete temperature range with regard to the input range)

  • Substitute values
    o    For each channel, parameterizable
  • Galvanic isolation
    o    to the voltage supply L+
    o    to the backplane bus
  • Parameterizable diagnostics for each channel
    o    Supply voltage
    o    Open wire (only for current output)
    o    Short circuit (only for voltage output)
    o    Overflow / underflow
  • Supported functions
    o    Re-parameterization in RUN
    o    Firmware update
    o    Identification data I&M 0 to 3
    o    PROFIenergy

 

Usable BaseUnits

Depending on the required type of connection

·         BaseUnit Type A0, BU15-P16+A0+2B (6ES7193-6BP00-0BA0)

·         BaseUnit Type A0, BU15-P16+A10+2B (6ES7193-6BP20-0BA0)

·         BaseUnit Type A0, BU15-P16+A0+2D (6ES7193-6BP00-0DA0)

·         BaseUnit Type A0, BU15-P16+A10+2D (6ES7193-6BP20-0DA0)

·         BaseUnit Type A1, BU15-P16+A0+2B/T (6ES7193-6BP00-0BA1)

·         BaseUnit Type A1, BU15-P16+A0+12B/T (6ES7193-6BP20-0BA1)

·         BaseUnit Type A1, BU15-P16+A0+2D/T (6ES7193-6BP00-0DA1)

·         BaseUnit Type A1, BU15-P16+A0+12D/T (6ES7193-6BP20-0DA1)

 

Usable accessories

  • Shielding terminals
  • Label strips
  • Reference identification labels

 

 AI Energy Meter (6ES7134-6PA00-0BD0)

 

Features  (for detailed information see user manuals and Product Information)

  • Data aquisition of electrical parameters in 1 and 3-phase networks
    o   Operating mode 1: cyclic and acyclic data access to measured values
         32 Byte input data / 12 Byte output data
    o   Operating mode 2: acyclic data access to measured values
         2 Byte Oinput data / 2 Byte output data
  • Available measured data

o   Current (connection via current transformers 1A or 5A, surge withstand capability: 10A for 1 min.)
      IL1, IL2, IL3
o   Voltages (direct connection)
     UL1-N, UL2-N, UL3-N,
     UL1-L2, UL2-L3, UL3-1
o   Frequency f
o   Power factor
     cos φL1, cos φL2, cos φL3, cos φges
o   Power
     PL1, PL2, PL3, Pges,
     SL1, SL2, SL3, Sges.
o   Energy values with gate circuit
     WL1, WL2,WL3, Wges, in each case consumption and delivery
     WQ L1, WQ L2 , WQ L3, WQges, in each case consumption and delivery
     WS L1, WS L2, WS L3,

  • Cycle time (all measured values): 50ms
  • Surge withstand capability: 10A for 1 min.
  • Measuring accuracy
    o   for voltage, current, power, effective power: +/- 0.5%
    o   for active energy: overall class 1 to IEC 62053-21:2003
    o   for reactive energy: overall class 2 to IEC 62053-23:2003
  • Diagnostics
    o   Overload (adjustable tolerance value and tolerance time)
    o   Overvoltage, undervoltage
    o   Load voltage
    o   Upper limiting value, lower limiting value
  • Supported functions
    o    Re-parameterization in RUN
    o    Firmware update
    o    Identification data I&M 0 to 3

Usable BaseUnit

  • BaseUnit Type D0, BU20-P12+A0+0B (6ES7193-6BP00-0BD0)

Usable accessories

  • Label strips
  • Reference identification labels


New Accessories

  • Label strips

o   500 labels, on roll, yellow (6ES7193-6LR10-0AG0)
     for thermotransfer printing
o   1000 labels, 10 sheets (cardboard 180g/m2),
      DIN A4, light-gray (6ES7193-6LA10-0AA0)
      for laser printer
o   1000 labels, 10 sheets (cardboard 180g/m2),
      DIN A4, yellow (6ES7193-6LA10-0AG0)
      for laser printer

  • Color coding labels

o   10 Color coding labels, ye-gn, Color Code 84 (6ES7193-6CP84-2AC0)
     for 2AUX terminals of the BU Type C0/C1  
o   10 Color coding labels, rd, Color Code 85 (6ES7193-6CP85-2AC0),
     for 2AUX terminals of the BU Type C0/C1
o   10 Color coding labels, bl, Color Code 86 (6ES7193-6CP86-2AC0),
     for 2AUX terminals of the BU Type C0/C1

 

Configuration

The TIA Selection Tool is available for download as SIMATIC configuration tool via http://www.siemens.com/tia-selection-tool .

Configuration of the interface modules

The ET 200SP interface modules including the I/O modules can be configured via STEP7 by means of GSD or GSDML files.

Link to the IM155-6DP High Feature GSD file: entry ID: 73016883
Link to the IM155-6PN ST/HF GSDML file: entry ID: 57138621

Note:
In the case of a station configuration of the IM155-6PN HF with more than 32 I/O modules all the modules listed below must have hardware release 2 or higher:

o    DI 16x 24VDC ST (6ES7131-6BH00-0BA0)

o    DI 8x 24VDC ST (6ES7131-6BF00-0BA0)

o    DO 16x 24VDC/0.5A ST (6ES7132-6BH00-0BA0)

o    DO 4x 24VDC/2A ST (6ES7132-6BD20-0BA0)

o    DO 8x 24VDC/0.5A ST (6ES7132-6BF00-0BA0)

o    AI 4x I 2-/4-wire ST (6ES7134-6GD00-0BA1)

o    AI 4x U/I 2-wire ST (6ES7134-6HD00-0BA1)

o    AI 4x RTD/TC 2-/3-/4-wire HF (6ES7134-6JD00-0CA1)

o    AO 4x U/I ST (6ES7135-6HD00-0BA1)

Server module (6ES7 193-6PA00-0AA0)
(the server module supplied with the interface module IM155-6PN HF supports configuarations up to 64 I/O modules)

 

Documentation

The documentation for ET 200SP is modular and consists of various documents which guide the user, provide reference information, or describe the functions independently of the product. At the time of delivery release the documents will be available in German and English. Chinese, Italian, Frech and Spanish will follow approx. 4 weeks later.

The ET 200SP documentation comprises the following documents:

● ET 200SP System manual (contains all the information which is valid for the whole system)

● Instruction manuals with the relevant descriptions of the modules (IM, BaseUnits and I/O modules)

● Function manuals dealing with specific topics (general assembly guidelines, analog value processing, etc.)

Furthermore, the information system in the TIA Portal (online help system) can also provide support with configuration and programming of your ET 200SP system.

For the ET 200 systems, product data, charts, user manuals, CAx-Daten, etc., are available for free download: http://www.siemens.com/cax

The ET 200SP user manuals including Product Information are also available at entry ID 84133942 as ET 200SP library in one file for download.

Further Information 

More information on ET200SP is available on the Internet at http://www.siemens.com/et200sp, or you can speak to your SIMATIC partner at your local Siemens branch office (Siemens Partners on the Internet).

Overview of ET 200SP components

Overview of electronic components:

Order Number

Product

6ES7155-6AA00-0BN0 IM155-6PN ST incl. BA 2x RJ45 and server module
6ES7155-6AU00-0BN0 IM155-6PN ST  incl. server module, w/o BusAdapter
6ES7155-6AU00-0CN0 IM155-6PN HF  incl. server module, w/o BusAdapter
6ES7155-6BA00-0CN0 IM155-6DP HF incl. PROFIBUS connector and server module
6ES7193-6AR00-0AA0 BusAdapter BA 2x RJ45
6ES7193-6AF00-0AA0 BusAdapter BA 2x FC
6ES7131-6BF00-0BA0 DI 8x 24V DC ST
6ES7131-6BF00-0CA0 DI 8x 24V DC HF
6ES7131-6BH00-0BA0 DI 16x 24V DC ST
6ES7132-6BD20-0BA0 DO 4x 24V DC/2A ST
6ES7132-6BF00-0BA0 DO 8x 24V DC/0.5A ST
6ES7132-6BF00-0CA0 DO 8x 24V DC/0.5A HF
6ES7132-6BH00-0BA0 DO 16x 24V DC/0.5A ST
6ES7132-6HD00-0BB0 RO NO 4x 120V DC-230V AC/5A ST
6ES7134-6GD00-0BA1 AI 4x I 2-/4-wire ST
6ES7134-6HD00-0BA1 AI 4x U/I 2-wire ST
6ES7134-6JD00-0CA1 AI 4x RTD/TC 2-/3-/4-wire HF
6ES7134-6HB00-0DA1 AI 2x U/I 2-/4-wire HS
6ES7134-6PA00-0BD0 AI Energy Meter ST
6ES7135-6HD00-0BA1 AO 4x U/I ST
6ES7135-6HB00-0DA1 AO 2x U/I HS
6ES7137-6AA00-0BA0 CM 1x PtP ST
6ES7137-6BD00-0BA0 CM 4x IO-Link ST
3RK7 137-6SA00-0BC1 CM AS-i Master ST
6ES7193-6PA00-0AA0 Server module (spare part)

Overview of BaseUnits and color coding labels:

Order Number

Product

6ES7193-6BP00-0BA0 BaseUnit Type A0, BU15-P16+A0+2B
6ES7193-6BP00-0DA0 BaseUnit Type A0, BU15-P16+A0+2D
6ES7193-6BP20-0BA0 BaseUnit Type A0, BU15-P16+A10+2B
6ES7193-6BP20-0DA0 BaseUnit Type A0, BU15-P16+A10+2D
6ES7193-6BP00-0BA1 BaseUnit Type A1, BU15-P16+A0+2B/T
6ES7193-6BP00-0DA1 BaseUnit Type A1, BU15-P16+A0+2D/T
6ES7193-6BP40-0BA1 BaseUnit Type A1, BU15-P16+A0+12B/T
6ES7193-6BP40-0DA1 BaseUnit Type A1, BU15-P16+A0+12D/T
6ES7193-6BP20-0BB0 BaseUnit Type B0, BU20-P12+A4+0B
6ES7 193-6BP20-0DC0 BaseUnit Type C0, BU20-P6+A2+4D
6ES7193-6BP00-0BD0 BaseUnit Type D0, BU20-P12+A0+0B
6ES7193-6CP01-2MA0 10 color coding labels, for terminals 1 to 16, color code CC01, for BaseUnit Type A0, A1
6ES7193-6CP02-2MA0 10 color coding labels, for terminals 1 to 16, color code CC02, for BaseUnit Type A0, A1
6ES7193-6CP03-2MA0 10 color coding labels, for terminals 1 to 16, color code CC03, for BaseUnit Type A0, A1
6ES7193-6CP04-2MA0 10 color coding labels, for terminals 1 to 16, color code CC04, for BaseUnit Type A0, A1
6ES7193-6CP71-2AA0 10 color coding labels, 10 AUX-terminals 1A to 10A, ye-gn, for BaseUnit Type A0
6ES7193-6CP72-2AA0 10 color coding labels, 10 AUX-terminals 1A to 10A, rd, for BaseUnit Type A0
6ES7193-6CP73-2AA0 10 color coding labels, 10 AUX-terminals 1A to 10A, bl, for BaseUnit Type A0
6ES7193-6CP74-2AA0 10 color coding labels, 2x 5 AUX-terminals, 5x rd, 5x bl, for BaseUnit Type A1
6ES7193-6CP81-2AB0 10 color coding labels, 4 AUX-terminals 1A to 4A, ye-gn, for BaseUnit Type B0
6ES7193-6CP82-2AB0 10 color coding labels, 4 AUX-terminals 1A to 4A, rd, for BaseUnit Type B0
6ES7193-6CP83-2AB0 10 color coding labels, 4 AUX-terminals 1A to 4A, bl, for BaseUnit Type B0
6ES7193-6CP84-2AC0 10 color coding labels, 2 AUX-terminals 1A to 2A, ye-gn, for BaseUnit Type C0
6ES7193-6CP85-2AC0 10 color coding labels, 2 AUX-terminals 1A to 2A, rd, for BaseUnit Type C0
6ES7193-6CP86-2AC0 10 color coding labels, 2 AUX-terminals 1A to 2A, bl, for BaseUnit Type C0

Overview of accessories:

Order Number

Product

6ES7193-6LR10-0AA0 500 label strips on role, light-gray
6ES7193-6LR10-0AG0 500 label strips on role, yellow
6ES7193-6LA10-0AA0 1000 label strips DIN A4, light-gray
6ES7193-6LA10-0AG0 1000 label strips DIN A4, yellow
6ES7193-6LF30-0AW0 160 reference identification labels
6ES7193-6SC00-1AM0 5 shield connectors
6ES7133-6CV15-1AM0 5 BU cover, 15mm
6ES7133-6CV20-1AM0 5 BU cover, 20mm

 

 

Securityhinweise
Um technische Infrastruktur, Systeme, Maschinen und Netzwerke gegen Cyber-Bedrohungen zu sichern, ist es erforderlich, ein ganzheitliches IT Security-Konzept zu implementieren (und kontinuierlich aufrechtzuerhalten), das dem aktuellen Stand der Technik entspricht. Die Produkte und Lösungen von Siemens formen nur einen Bestandteil eines solchen Konzepts. Weitergehende Informationen über Cyber Security finden Sie unter
https://www.siemens.com/cybersecurity#Ouraspiration.