SIMATIC PCS 7/OPEN OS V8.0 – Delivery Release
-
Entry
-
Associated product(s)
PCS 7/OPEN OS V8.0 is now available. The PCS 7/OPEN OS V8.0 product suite provides the tools needed to develop an interface between SIMATIC PCS 7 OS V8.0 and a non-PCS 7 DCS Controller, PLC Controller and Package Units. The goal of V8.0 is to enhance the connectivity to non-PCS 7 systems and provide support for SIMATIC PCS 7 V8.0 Update 1. This release combines an expanded range of functionality, modern hardware based on up-to-date technologies, and the latest generation operating systems.
1 Product Description
1.1 Operating Systems
PCS 7/OPEN OS V8.0 will execute under the following operating systems:
- Windows XP Professional SP3 (32 Bit)
- Windows Server 2003 SP2 Standard Edition (32 Bit)
- Windows Server 2003 R2 SP2 Standard Edition (32 Bit)
- Windows 7 Ultimate SP1 (32 or 64 Bit)
- Windows Server 2008 SP2 Standard Edition (32 Bit)
- Windows Server 2008 R2 SP1 Standard Edition (64 Bit)
1.2 Licensing
- The software packages have been reduced to the Component Option Packages and one upgrade package.
- The Engineering Component Option provides the user with the PCS 7/Open OS software along with the licenses that enable the user to load controller configurations data into DBA, compile a DBA configuration into SIMATIC PCS 7 OS, and acess A&E data.
- The Runtime Component Option provides the PCS7/Open OS software and the license to access A&E data from a third party controller.
1.3 Engineering System
- Automated Dual-Leg support: Dual-Leg support of APACS+ and PCS 7 controllers communicating with the same OS Server is now automated within DBA to synchronize the technological hierarchy.
- Integrated Instance Editing: Improved usability based on the replacement of the DBA Instance Editor with an integrated instance editing concept that allows instances to be created and edited directly from the DBA AS Node View or from the DBA Plant View.
- IEA Style Instance Editing: Powerful CSV import/export allows instances to be created and edited from a set of type-specific CSV files, similar in concept to SIMATIC PCS 7 Import Export Assistant.
- Runtime Scripting Configuration: Ability to configure runtime scripting on a type basis, so that various scripts can be executed for every instance of the type.
- Redundant OPC Server Configuration: The configuration dialog for an OPC AS Node was enhanced to allow the specification of distinct OPC server connections for the master and standby, for both Data Access and Alarm & Events.
- German Language Support: DBA will include support for German language.
- DBA Project Backup: DBA Project backup is an integrated archive and restore facility, available directly from the file menu of DBA.
- Alternate WinCC Channel Support: In PCS 7/OPEN OS V7.1 it is only possible to configure AS Nodes that are associated with the WinCC OPC Channel. This was extended to allow any existing WinCC Channel to be used.
1.4 Solution Workflow
The following picture depicts a workflow that could be used to develop a connectivity solution using the PCS 7/OPEN OS product. The first step in the procedure is to define the function blocks that will be available to SIMATIC PCS 7 OS. This could be accomplished using a combination of an export of the application configuration that contains the data used by an HMI and other documentation like the source system documentation, a browse of the OPC items, or some other source.
Once the function blocks are defined, the Type Editor tool, provided with the PCS 7/OPEN OS product, is used to create the various function block templates used in the application. Based on the block templates, create an instance of each block template using the Instance Editor tool provided with the PCS 7/OPEN OS product. Exporting these single instances to Microsoft Excel enables the bulk creation of the instances of each template in the application. The instances created in Excel can then be imported into the Instance Editor.
Concurrently, symbols (block icons) and faceplates can be created for any function blocks that are new to SIMATIC PCS 7 OS. Symbols and Faceplates are created using the standard SIMATIC PCS 7 Graphics Designer tool.
The content of the Instance Editor is imported into the DBA tool, provided with the PCS 7/OPEN OS product. Using DBA, the plant hierarchy is created and compiled to the SIMATIC PCS 7 OS. Once imported into SIMATIC PCS 7 OS, the subsequent steps are identical to that of a standard SIMATIC PCS 7 project.
PCS 7 OPEN/OS Workflow
2 Ordering Information
2.1 Ordering Data for New Installations
Description | Order No. |
SIMATIC PCS 7/OPEN OS Engineering Component Option V8.0 To expand a SIMATIC PCS 7 Engineering Station V8.0 inkl. Update 1 (unlimited POs) for SIMATIC PCS 7/OPEN OS V8.0; software package without SIMATIC PCS 7 Engineering Software V8.0 Engineering Software, software class A, 1 language (English), runs on Windows XP Professional 32-bit, Windows 7 Ultimate 32/64-bit, Windows Server 2003 Standard 32-bit, Windows Server 2003 R2 Standard 32-bit, Windows Server 2008 Standard 32-bit or Windows Server 2008 R2 Standard 64-bit; floating license for 1 user Delivery form package: Software and documentation on CD, license key USB stick, certificate of license |
6EQ2001-1XX08-3BA5 |
SIMATIC PCS 7/OPEN OS Runtime Component Option V8.0 To expand a SIMATIC PCS 7 OS V8.0 inkl. Update 1 (server/single station) for SIMATIC PCS 7/OPEN OS V8.0; software package without SIMATIC PCS 7 OS Software V8.0 Runtime Software, software class A, 1 language (English), runs on Windows XP Professional 32-bit, Windows 7 Ultimate 32/64-bit, Windows Server 2003 Standard 32-bit, Windows Server 2003 R2 Standard 32-bit, Windows Server 2008 Standard 32-bit or Windows Server 2008 R2 Standard 64-bit; single license for 1 installation Delivery form package: Software and documentation on CD, license key USB stick, certificate of license |
6EQ2001-2XX08-3BA0 |
2.2 Ordering Data for an existing Installation
The following products will upgrade PCS 7/OPEN OS V7.1 to PCS 7/OPEN OS V8.0.
Description | Order No. |
SIMATIC PCS 7/OPEN OS Upgrade Package Engineering V7.1 to V8.0 SIMATIC PCS 7/OPEN OS software upgrade package without SIMATIC PCS 7 Engineering Software V8.0 Engineering Software, software class A, 1 language (English), runs on Windows XP Professional 32-bit, Windows 7 Ultimate 32/64-bit, Windows Server 2003 Standard 32-bit, Windows Server 2003 R2 Standard 32-bit, Windows Server 2008 Standard 32-bit or Windows Server 2008 R2 Standard 64-bit; floating license for 1 user Delivery form package: Software and documentation on CD, license key USB stick, certificate of license |
6EQ2001-1XX08-3BE0 |
SIMATIC PCS 7/OPEN OS Upgrade Package Runtime V7.1 to V8.0 SIMATIC PCS 7/OPEN OS upgrade package without SIMATIC PCS 7 OS Software V8.0 Runtime Software, software class A, 1 language (English), runs on Windows XP Professional 32-bit, Windows 7 Ultimate 32/64-bit, Windows Server 2003 Standard 32-bit, Windows Server 2003 R2 Standard 32-bit, Windows Server 2008 Standard 32-bit or Windows Server 2008 R2 Standard 64-bit; single license for 1 installation Delivery form package: Software and documentation on CD, license key USB stick, certificate of license |
6EQ2001-2XX08-3BE0 |
- German
- Spanish
- French
- Italian