×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 74786126, Entry date: 02/04/2015
(0)
Rate

SIMATIC Management Console V8.0 SP1 Update 1 Available for Download

  • Entry
  • Associated product(s)
DESCRIPTION: Update 1 for the SIMATIC Management Console V8.0 SP1 is referenced for download below in the form of the files SEBU_SMMC and SEBU_SMA. The SIMATIC Management Console V8.0 SP1 will continue to be delivered without the update 1. The update 1 is only available for download via the Internet. ...

DESCRIPTION:

Update 1 for the SIMATIC Management Console V8.0 SP1 is referenced for download below in the form of the files SEBU_SMMC and SEBU_SMA. The SIMATIC Management Console V8.0 SP1 will continue to be delivered without the update 1. The update 1 is only available for download via the Internet.

Background/benefits

Expansion of the range of supported SIMATIC software products that can be rolled out via the SIMATIC Management Console.

Installation

Readme file

Before proceeding with the installation please read the included readme file. The readme file is part of the referenced download package "SEBU_SMMC".

Installation instructions

In order to avoid installation errors we ask you to closely follow the procedure described in the referenced installation instructions "PCS 7 SIMATIC Management Console - Software Update".

PCS 7 SIMATIC Management Console - Software Update

  Entry ID 75964367

Note:
When you start the download process your right to procurement will be checked. Please enter the license number (Lic-No.) of your software product into the appropriate box and start the checking process. If the license number is correct, the download process will start automatically. You will find the license number of your product either on the Certificate of License or on the License Key USB stick.

SIMATIC Management Console V8.0 SP1 Update 1
 

  • Update 1 for SIMATIC Management Console V8.0 SP1 (master computer)

 Registrierung notwendig  sebu_smmc.exe (624,6 MB)

  • Update 1 for SIMATIC Management Console Agents V8.0 SP1 (target computer)

 Registrierung notwendig  sebu_sma.exe (34,6 MB)

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.