×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 75854605, Entry date: 05/31/2018
(4)
Rate

GSD for SITOP UPS1600 for integration in SIMATIC STEP 7

  • Entry
  • Associated product(s)
With GSD the SITOP UPS1600 uninterruptable power supplies are integrated in SIMATIC STEP 7. It includes the general station description of the currently available firmware versions of the SITOP UPS1600.

The zip file includes GSD for following article numbers:

  • 6EP4134-3AB00-2AY0   SITOP UPS1600 24V/10A ETHERN./PROFIN.
  • 6EP4136-3AB00-2AY0   SITOP UPS1600 24V/20A ETHERN./PROFIN.
  • 6EP4137-3AB00-2AY0   SITOP UPS1600 24V/40A ETHERN./PROFIN.


Do you know the current firmware release of your SITOP UPS1600?
  Instruction (173,0 KB)  to determine the firmware release of a SITOP UPS1600


Procedure

  1. Save the .zip file and unpack it to a local directory.
  2. Open the local directory and follow the instructions in "EN_Read me UPS1600 STEP 7 V5.pdf".
  3. For projecting the SITOP UPS1600 with SIMATIC STEP 7 please refer to "EN_Getting started_SITOP UPS1600 STEP 7 V5.pdf" which is also included in the download.


Download

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit