×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 76879225, Entry date: 02/26/2014
(11)
Rate

Demo-Projects for SIMATIC WinCC V7.2

  • Entry
  • Associated product(s)

Description
On this page you have the latest SIMATIC WinCC V7.2 demo project (sample configurations) available for downloading.

Downloading the demo project
The demo project is configured in German and English. In the development environment of SIMATIC WinCC you can set the current operating and user interface language individually. The languages configured are also available in Runtime.

Downloads

Content of downloads

Download

Demo project for WinCC V7.2
(Filezize approx. 1,1 GB)
Project languages: English and German
  • start picture "Start.PDL":
    Screen resolution 1280 x 1024
  • start picture "Start_1920_1080.PDL":
    Screen resolution 1920 x 1080
2013_07_26_DemoProjectV72.zip ( 1106850 KB )
Demo project "light" for WinCC V7.2
Like the Demo project without movies, Powerpoint slides and additional content. (reduced filesize <340 MB)
Project languages: English and German
  • start picture "Start.PDL":
    Screen resolution 1280 x 1024
  • start picture "Start_1920_1080.PDL":
    Screen resolution 1920 x 1080
DemoProjectV72_Light.zip ( 335093 KB )
Praxis-Demo for WinCC V7.2
(Filesize approx. 380 MB)
Project languages: English and German
  • start picture "PAX_1280_1024.PDL":
    Screen resolution 1280 x 1024
  • start picture "PAX_1400_900.PDL":
    Screen resolution 1400 x 900
  • start picture "PAX1920_1080.PDL":
    Screen resolution 1920 x 1080
2013_07_29_PraxisDemoV72.zip ( 379715 KB )
Demo project with multitouch gestures
(filesize approx. 170 MB)
Project languages: English and German
  • start picture "Start_1366x768.PDL":
    Screen resolution 1366 x 768

Note
For the use is a multitouch monitor necessary. For example the "SIMATIC IFP1900 MT", see entry ID 69019879.

WinCC demo project
incl. S7-1500 Project
76879225_WinCCV72_Multitouch.zip ( 168680 KB )
Readme 76879225_WinCCV72_Multitouch_S7_1500_Project.pdf ( 47 KB )
Documentation 76879225_WinCCV72_Multitouch_en.pdf ( 4800 KB )
Tabelle 01

WinCC Automation Higlights (videos)
Have a look to the entry ID 74509647.
The movies shows you automation highlights as well as tips and tricks for WinCC V7.2 features.
In future you will find more movies on this page.

SIMATIC WinCC V7.2, Trial Software, Europa u. Asien
The software required for using the demo projects can also be procured as Trial Software (30 days) from your sales partner.
http://www.automation.siemens.com/mcms/aspa-db/en/Pages/default.aspx

Trial-CD WinCC V7.2
Order number: 6ZB5370-1DN70-2FA6

More information on WinCC V7.2 you will find at the entry ID: 67793991.

WinCC V7.2 supported operation systems

  • Windows XP Professional SP3 (32-Bit)
    for WinCC Single User / Client / Server
  • Windows 2003 Server SP2 Standard Edition (32-Bit)
    for WinCC Server / Single User / Client
  • Windows 2003 Server R2 SP2 Standard Edition (32-Bit)
    for WinCC Server / Single User / Client
  • Windows 2008 Server SP2 (32-Bit)
    for WinCC Server / Single User / Client
  • Windows 2008 Server R2 SP1 (64-Bit)
    for WinCC Server / Single User
  • Windows 7 SP1 (32-Bit / 64-Bit) Professional, Enterprise, Ultimate
    for WinCC Single User / Client / Server

Windows XP and Windows 7 SP1 permit a maximum of 3 client connections in the multi-user system configuration.

Last Change
Demo project with multitouch gestures added

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.