×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 7734469, Entry date: 06/21/2001
(0)
Rate

Product to be phased out: SIMATIC FI 25 V2 Product Cancellation of all stocked Model Versions

  • Entry
  • Associated product(s)

Effective immediately, the SIMATIC Panel PC FI 25 V2 has been added to the discontinued items catalog.
It is planned to completely phase out the FI25 V2 by 04/2002.
A functionally compatible replacement is the Panel PC 670.

The SIMATIC Panel PC FI 25 V2 has been declared a discontinued product. The complete product cancellation is planned for 04/01/2002. With it, all warehouse models will be phased out (identically constructed replacements can be purchased via the Configurator).
Future Replacement:
As a functionally compatible replacement, the SIMATIC Panel PC 670 can be employed. The possible PC 670 replacement devices differ with regard to the following technical points. These differences may require adaptations to the respective software configuration and/or installation technique!

 

FI 25 V2

PC 670

Display
- Size
- Resolution


10" TFT
640 x 480 (VGA) or
800 x 600 (SVGA)


10" TFT 640 x 480 (VGA)
12" TFT 800 x 600 (SVGA)
15" TFT 1024 x 768 (XGA)

Processor

Pentium 200/233 MHz MMX

PC670:
Celeron 300 MHz or
Pentium III 500 MHz

Operating System

MSDOS 6.22
WinNT 4.0 SP3 Ger/Eng
Windows 98 Ger/Eng
----

---
WinNT 4.0 SP5/6 (not recommended)
Windows 98 SE Ger/Eng
Windows 2000 Multilingual

Installation Dimensions
(in mm)

445 x 296

450 x 290 (10"/12"/15" Touchscreen)
450 x 327 (15")

Floppy Drive

Front-mounted

Rear-mounted

Keyboard

PS2 (front)

USB (front) and PS2 (back)

Slots

5 ISA

PC670: 1 ISA/PCI; 1 PCI

Touchscreen Option

Touchscreen display in addition to the membrane keyboard for the 10" display

Touchscreen display replaces to the membrane keyboard, only for 12" and 15" displays

Important Information:
Replacing the FI 25 by a Panel PC670 is associated with changes to the mechanics/cable routing and often requires the re-creation of the software projects, which results in additional engineering work that should not be underestimated.
Effective immediately, all configurations of the FI 25 V2 will be equipped with a 10.5 GB hard disk drive. The 4.3 GB hard disk drive option will no longer be available.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit