×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 77362399, Entry date: 07/19/2016
(9)
Rate

Simulation with SIMIT and SIMATIC PCS 7 using a practical example

  • Entry
  • Associated product(s)
To increase the cost efficiency in the engineering and commissioning phase a simulation of the system plays an increasingly significant role. The SIMIT Simulation Framework and SIMIT Virtual Controller supports you in creating a simulation for virtual commissioning.

Task
Individuality and high availability play an increasingly important role in plant realization. Project realization phases are therefore often tedious and cost intensive. One reason for this is that engineering works often reach well into the operating phase of the plant. The thus resulting costs can, among other things, be traced back to a missing validation of the automation software.

Solution
SIMIT as central software with graphic user interface, makes it possible to create simulations (without real hardware) in order to test automation software. SIMIT can therefore lead to saving costs and increasing the quality in automation projects. Due to its wide range, SIMIT assists you in every phase of the project. Possible sources of error can therefore be detected at an early stage and can be cost efficiently removed. Faults can be simulated without any risk for humans or machines.
 


Advantages of the simulation platform at a glance

  • Developing and testing the automation software before commissioning
  • Emulation of signal, device and process level
  • Graphical user interface for an easy useage
  • High quality assurance
  • Increasing cost efficiency
  • Using as operator training system

Core contents of this application example

Simulation with SIMIT and PCS 7 using a practical example

  • pre-build simulation for PCS 7 example project of a filling unit
  • guidline for creation of the simulation project
  • process simulation with FLOWNET  and Standard Library
  • simulation of a conveyor system with the CONTEC Library
  • scriting and snapshots
  • documentation and example project

Validity
  • PCS 7 V8.1 SP1 with SIMIT Simulation Framework V8.1
  • PCS 7 V8.1 with SIMIT Simulation Framework V8.1 
  • PCS 7 V8.0 SP1 with SIMIT Simulation Framework V7.1

Documentation and example project "Simulation with SIMIT and PCS 7 a using practical example"
 Documentation "Simulation with SIMIT and PCS 7 using a practical example" (2,6 MB)
 Registrierung notwendig PCS 7 example project archive "BottlingPlant" for PCS 7 V8.1 SP1 (149,2 MB)
 Registrierung notwendig SIMIT example project archive "BottlingPlant" for SIMIT V8.1 (2,1 MB)

Further information
SIMIT Simulation - Overview
Application example: First steps with SIMIT Simulation and SIMATIC PCS 7
Application example: Simulation of a PCS 7 stirred tank reactor with SIMIT Simulation Framework
Operating manual SIMIT V8.1
Multimedia demonstration SIMIT Simulation Framework (Video)
SIMIT Virtual Controller (VC) - User Manual

Additional keywords
SiL, Software in the Loop, HiL, Hardware in the Loop, Emulation

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.