×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 77896767, Entry date: 09/18/2014
(0)
Rate

Wizard for creating connection data for redundant Modbus/TCP communication (Modbus/TCP Wizard )

  • Entry
  • Associated product(s)
The SIMATIC S7 PN-H-CPUs contain an integrated PROFINET interface which in addition to PROFINET also enables Modbus/TCP communication.

The configuration of a redundant Modbus/TCP communication via this integrated PROFINET interface is possible using additionally ordered blocks for Modbus/TCP communication: "SIMATIC Modbus/TCP PN CPU Redundant" (6AV6676-6MB10-0AX0).

Solution
For easy configuration of this Modbus/TCP communication (TCP native) we offer you the Modbus/TCP Wizard as a free download.

Modbus/TCP Wizard

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.