×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 78388880, Entry date: 03/18/2019
(4)
Rate

SINAMICS S: S120 web server - User-defined example pages

  • Entry
  • Associated product(s)
The function mechanisms of user-defined sample pages for the SINAMICS S120 web server are explained in more detail in this application description. The scenarios visualized using the web pages should provide you a rough overview regarding the options available for displaying data of a SINAMICS drive.

Task
The following data of a drive are to be displayed using user-defined web pages:

  • Status of enable signals, speed / torque, parameter values
  • States of the digital inputs and outputs of the CU
  • Status of the control and status words for CU and axes
  • Network settings of the particular interface
  • Telegrams used for the CU and axes, including values of the individual PZDs

The displayed data is to be updated at specific intervals, in order to visualize status changes of the drive.
Further, the following configuration should be carried out:
  • Restore drive factory settings
  • Synchronize the drive clock
  • Download documents from the drive that were previously saved

Solution
The function mechanisms of user-defined sample pages for the SINAMICS S120 web server are explained in more detail in this application description.
The scenarios visualized using the web pages should provide you a rough overview regarding the options available for displaying data of a SINAMICS drive.


 

Downloads

Firmware Version < 5.2
 Registrierung notwendig  Documentation 08/2017 (1,6 MB)
 Registrierung notwendig  Code example pages V2.0 (1,4 MB)

Firmware Version >=5.2
  Documentation 03/2019 (1,7 MB)
 Registrierung notwendig  Code example pages V3.0 (1,6 MB)

Further Information
SINAMICS S: S120 web server- Creating user-defined web pages 68691599

Last Changes
V3.0, 03/2019, Extension, revision resp. design 

Additional Keywords 
motioncontrol_apc_applications  

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.