×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 78443041, Entry date: 08/01/2013
(0)
Rate

Delivery release - Room Control Unit UP 227: Flexible operation of entire room automation via KNX

  • Entry
  • Associated product(s)
Straightforward operation of all room-related disciplines in office buildings / The UP 227 as a single room operator unit controls all room functions. Be it temperature control with an integrated temperature sensor or the control of fans, lighting, blinds or screens. All can be operated in a uniform way.

Target market
worldwide



Product description
Ease of operation
The UP 227 as a single room operator unit controls all room functions. Be it temperature control with an integrated temperature sensor or the control of fans, lighting, blinds or screens, etc. All can be operated in a uniform way. A key lock feature is available to prevent inadvertent operation. An LED on the housing front facilitates orientation at night and indicates malfunctions should they occur.
Ease of use
The bundling of all functions in a single unit reduces the effort required for installation and configuration. Presettings and a library with symbols simplify commissioning. The room operator unit can be easily combined with the DELTA frame programs from Siemens. Being a KNX compatible device, it can be seamlessly integrated into any type of building automation and control system.
High level of flexibility
The room operator unit controls and monitors HVAC plant as well as lighting and shading. A weekly scheduler function is capable of performing up to 40 individual scheduling tasks. Three pairs of keys can be freely programmed. Also, the positioning signal for HVAC control can be easily adapted, e.g. to valve characteristics.
Reliable efficiency
Energy-saving operation includes night mode, changeover to protection mode when a window is opened and scene control, for example.

Link
 
Title Download
Productinformation Room Control Unit UP 227 Download ( 243 KB )
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.