×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 78604785, Entry date: 05/29/2019
(44)
Rate

Standard PCS 7 and WinCC/S7 Water Templates for the Water Industry

  • Entry
  • Associated product(s)
The Standard PCS 7 and WinCC/S7 Water Templates provide tailor-made templates for realizing small as well as more complex plants for the water industry. The templates are pre-configured and contain all typical components, their open- and closed-loop controls, required logics, interlocks and visualizations.

The main focus of the water industry lies on these sectors:

  • Drinking water
  • Wastewater
  • Desalination
  • Irrigation
  • Water transport
     

Fig. 01

The water industry is closely connected to our environment. During its process-related processing it presents technical as well as economic and environmental requirements.
The reduction of servicing and maintenance times as well as the cost savings in planning, engineering, commissioning and training are just as important as the total costs incurred during the entire life cycle of an investment (Total Cost of Ownership = TCO).

Solution
The technical requirements are focused on scalable solutions. The Standard PCS 7 and WinCC/S7 Water Templates provide the possibility to create solutions with CPU S7 IM151-8/S7-300/S7-400/-410(E) hardware in SIMATIC PCS 7 as well as in WinCC/STEP 7.
High availability is guaranteed at all times and at all levels. The implementation of reliable instrumentation as well as the simple integration of energy distributions, drives, shifters, valves and frequency converters have also been taken into consideration.
Even the connections of decentralized structures (pump stations, sewer systems, water storage, storage channels, rain water collection basins, etc.) via remote control technology (TeleControl for PCS 7/-WinCC) e.g. via SINAUT ST7 protocol is an additional important aspect.

The core of the Standard PCS 7 and WinCC/S7 Water Templates is made up of three standard libraries:

  • SIMATIC PCS 7 Advanced Process Library (APL) alternative
  • SIMATIC WinCC/STEP 7 incl. SIMATIC S7 CFC option package 
  • SIMATIC PCS 7-/S7 Industry Library (IL)

To extend the functionality, the following components and libraries are used:

  • SIMATIC PCS 7 PowerControl (Switchgear automation with PCS 7)
  • SIMATIC PCS 7 TeleControl (Controlling of distributed process areas)
  • SITRANS Library (Integration of SITRANS field devices in PCS 7)
  • SITOP Library (Integration of 24V Power supplies in PCS 7)


The predefined water-specific templates are composed of various technological modules and are based on the recommendations of the NAMUR NE33 and ISA S88.1 standards.
 


Fig. 02

 

The standard PCS 7 and WinCC/S7 Water Templates focus mainly on their use by communal or private system operators in the water industry. Sub-systems in the chemical, pharmaceutical, paper, mining or food and beverage industries can be also integrated together with their specific industrial water systems.

Benefits of using the Standard PCS 7 or WinCC/S7 Water Templates

  • Cost reduction during planning and configuring
  • Standardization of water-specific solutions through unified program structures
  • Secure control and monitoring thanks to a uniform look and feel
  • Life cycle warranty with short maintenance and service times

Procurement of the Standard PCS 7 and WinCC/S7 Water Templates
The Standard PCS 7 and WinCC/S7 Water Templates can be procured free of charge from your regional SIEMENS Sales Partner. The downloads include a PCS 7 project archive for the S7 and the PCS 7 Water Templates, profiles for all WCMT and WEMT and hardware circuit diagrams for connecting SIMOCODE motor management systems and general drives.

Documentation
Valid for PCS 7 V9.0 SP1
  Standard PCS 7 Water Templates for the water industry with S7-400 hardware (8,1 MB)
  Standard S7 Water Templates for the water industry with S7-300 and IM151(F) hardware (7,8 MB)

Valid for WinCC V7.4/STEP 7 V5.6 incl. S7 CFC V9.0
  Standard WinCC/S7 Water Templates for the water industry for IM151-8(F) and S7-300 Hardware (19,9 MB)

Further information - application examples
Application example - Typical configurations in the water and wastewater technology
Application example - Remote control configurations in the water and wastewater technology

Further information - used components and libraries
Sales and Delivery Release: SIMATIC PCS 7 Industry Library V9.0
Sales and Delivery Release: SIMATIC PCS 7 PowerControl V9.0 
Sales and Delivery Release: SIMATIC PCS 7 TeleControl V9.0
SITRANS Library - Software for integration of the SITRANS product family in SIMATIC
SITOP Library for SIMATIC PCS 7

Documentation for previous versions
Valid for PCS 7 V8.2 with CFC V8.2 Upd3.
 Standard PCS 7 Water Templates for the water industry for PCS 7 and S7-400 hardware (31,4 MB)
 Standard S7 Water Templates for the water industry for PCS 7, IM151-8(F) and S7-300 hardware (28,2 MB)

Valid for PCS 7 V8.1 SP1 with CFC V8.1 SP1 Upd3
 Description of Water Templates in the Water Industry (2,3 MB)
 Standard PCS 7 Water Templates for the water industry for PCS 7 and S7-400 hardware (34,5 MB)
 Standard S7 Water Templates for the water industry for PCS 7, IM151-8 and S7-300 hardware (23,3 MB)
 
Valid for PCS 7 V8.0 SP2 with CFC V8.0 SP4 Upd9
 Standard PCS 7 Water Templates for the water industry for PCS 7 and S7-400 hardware (33,6 MB)
 Standard S7 Water Templates for the water industry for PCS 7, IM151-8 and S7-300 hardware (24,6 MB)

Valid for WinCC V7.4/STEP 7 V5.5 SP4 incl. S7 CFC V8.2 Upd3
  Standard WinCC/S7 Water Templates for the water industry for IM151-8(F) and S7-300 Hardware (14,3 MB)

Last changes
Update of the WinCC/S7 Water Templates to WinCC 7.4/STEP 7 V5.6 incl. S7 CFC V9.0

Additional Keywords
water_wastewater, W&WW, WCMT, WPTT, WEMT, water library

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.