×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 78649994, Entry date: 03/15/2018
(4)
Rate

SIMATIC PCS 7 in the edible oil industry (demo project)

  • Entry
  • Associated product(s)
The SIMATIC PCS 7 process control system automates and optimizes all edible oil processes. These processes start with the oil mill and then the oil is refined and afterwards processed into a specialty fat. It also enables monitoring of the entire process using flexible operating and observation systems.

Description
The demo project gives you an insight about the use of PCS 7 in the edible oil industry:

  • Displaying, storing and analyzing of energy consumption data
  • Condition monitoring and maintenance scheduling e.g. of centrifugal pumps and separators
  • Utilization of Advanced Process Control (APC) e.g. for the controlling of a desolventizer toaster
  • Indication of the plant state with KPI's

Core contents of the description

  • Description of the demo project
  • Installation and startup
  • Operation of the OS runtime based on scenarios

Software requirements and downloads
Demo project for PCS 7 V9.0

  • SIMATIC PCS 7 V9.0
  • SIMATIC PCS 7 APF V2.1
  • SIMATIC POWERRATE V4.0 SP3
  • SIMATIC PCS 7 PowerControl V8.2
  • SIMATIC PCS 7 Condition Monitoring Library V8.2

  Documentation V9.0 (5,1 MB)
 Registrierung notwendig  Demo project V9.0 (489,0 MB)

Demo project for PCS 7 V8.0

  • SIMATIC PCS 7 V8.0 SP2
  • SIMATIC PCS 7 APF V1.4 SP2 Upd1 
  • SIMATIC POWERRATE V4.0 SP2 Upd1
  • SIMATIC PCS 7 PowerControl V8.0 SP3
  • SIMATIC PCS 7 Condition Monitoring Library V8.0

  Documentation V8.0 (13,0 MB)
 Registrierung notwendig  Demo project V8.0 (227,5 MB)

Additional keywords
Food & Beverage, F&B

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.