×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 78788716, Entry date: 07/10/2018
(10)
Rate

SINAMICS G: Speed Control of a G110M / G120 (Startdrive) with S7-1500 (TO) via PROFINET or PROFIBUS with Safety Integrated (via Terminal) and HMI

  • Entry
  • Associated product(s)
SIMATIC S7-1500 CPUs support the connection of PROFIdrive-capable drives via PROFINET or PROFIBUS as a speed axis or positioning axis.

Task  
SIMATIC S7-1500 CPUs support the connection of PROFIdrive-capable drives via PROFINET or PROFIBUS as a speed axis or positioning axis.
The standardized PLCopen blocks make configuration particularly easy.

Solution  
This application example shows how to configure and commission the SINAMICS G120 and the SIMATIC S7-1500 using the technological functions of the SIMATIC S7-1500.
The application example does not include a reusable block. Instead, it provides a project that allows the user to conveniently familiarize with the properties of the motion control instructions (PCLopen blocks) and test them via HMI.

Downloads

  Documentation (3,2 MB)

The following example projects where designed with these versions:

  • STEP 7 Professional V13 SP1 Update9
  • WinCC advanced  V13 SP1 Update9
  • Startdrive V13 SP1 Update3
  • SINAMICS G110M/G120/G120C/G120D/G120P with FW V4.7
  • S7-1500 CPU with FW 1.8 with Technology objekt speed axis V2.0

 Registrierung notwendig  SINAMICS G110M PN (6,5 MB)
 Registrierung notwendig  SINAMICS G110M DP (6,9 MB)

 Registrierung notwendig  SINAMICS G120 with CU240B-2 DP (6,9 MB)
 Registrierung notwendig  SINAMICS G120 with CU240E-2 PN (6,5 MB)
 Registrierung notwendig  SINAMICS G120 with CU240E-2 DP (6,9 MB)
 Registrierung notwendig  SINAMICS G120 with CU240E-2 PN F (6,5 MB)
 Registrierung notwendig  SINAMICS G120 with CU240E-2 DP F (6,9 MB)
 Registrierung notwendig  SINAMICS G120 with CU250S-2 PN (6,5 MB)
 Registrierung notwendig  SINAMICS G120 with CU250S-2 DP (6,9 MB)

 Registrierung notwendig  SINAMICS G120C PN (6,5 MB)
 Registrierung notwendig  SINAMICS G120C DP (6,9 MB)

 Registrierung notwendig  SINAMICS G120D with CU240D-2 PN (6,5 MB)
 Registrierung notwendig  SINAMICS G120D with CU240D-2 DP (6,9 MB)
 Registrierung notwendig  SINAMICS G120D with CU240D-2 PN F (6,5 MB)
 Registrierung notwendig  SINAMICS G120D with CU240D-2 DP F (6,9 MB)

 Registrierung notwendig  SINAMICS G120P with CU230P-2 PN (6,5 MB)
 Registrierung notwendig  SINAMICS G120P with CU230P-2 DP (6,9 MB)

The following example projects where designed with these versions:

  • STEP 7 Professional V14
  • WinCC advanced  V14
  • Startdrive V14
  • SINAMICS G110M/G120/G120C/G120D/G120P with FW V4.7
  • S7-1500 CPU with FW 1.8  with Technology objekt speed axis V2.0

 Registrierung notwendig  SINAMICS G110M PN (6,0 MB)
 Registrierung notwendig  SINAMICS G110M DP (7,1 MB)

 Registrierung notwendig  SINAMICS G120 with CU240B-2 DP (7,1 MB)
 Registrierung notwendig  SINAMICS G120 with CU240E-2 PN (6,0 MB)
 Registrierung notwendig  SINAMICS G120 with CU240E-2 DP (7,1 MB)
 Registrierung notwendig  SINAMICS G120 with CU240E-2 PN F (5,9 MB)
 Registrierung notwendig  SINAMICS G120 with CU240E-2 DP F (6,8 MB)
 Registrierung notwendig  SINAMICS G120 with CU250S-2 PN (5,9 MB)
 Registrierung notwendig  SINAMICS G120 with CU250S-2 DP (6,8 MB)

 Registrierung notwendig  SINAMICS G120C PN (6,0 MB)
 Registrierung notwendig  SINAMICS G120C DP (7,1 MB)

 Registrierung notwendig  SINAMICS G120D with CU240D-2 PN (6,0 MB)
 Registrierung notwendig  SINAMICS G120D with CU240D-2 DP (7,1 MB)
 Registrierung notwendig  SINAMICS G120D with CU240D-2 PN F (5,8 MB)
 Registrierung notwendig  SINAMICS G120D with CU240D-2 DP F (7,0 MB)

 Registrierung notwendig  SINAMICS G120P with CU230P-2 PN (5,8 MB)
 Registrierung notwendig  SINAMICS G120P with CU230P-2 DP (7,0 MB)

The following example projects where designed with these versions:

  • STEP 7 Professional V15 Update1
  • WinCC advanced  V15 Update1
  • Startdrive V15 Update2
  • SINAMICS G110M/G120/G120C/G120D/G120P with FW V4.7
  • S7-1500 CPU with FW 1.8  with Technology objekt speed axis V2.0

 Registrierung notwendig  SINAMICS G110M PN (845,5 KB)
 Registrierung notwendig  SINAMICS G110M DP (841,9 KB)

 Registrierung notwendig  SINAMICS G120 with CU240B-2 DP (841,7 KB)
 Registrierung notwendig  SINAMICS G120 with CU240E-2 PN (845,1 KB)
 Registrierung notwendig  SINAMICS G120 with CU240E-2 DP (841,8 KB)
 Registrierung notwendig  SINAMICS G120 with CU250S-2 PN (844,7 KB)
 Registrierung notwendig  SINAMICS G120 with CU250S-2 DP (841,7 KB)

 Registrierung notwendig  SINAMICS G120C PN (844,8 KB)
 Registrierung notwendig  SINAMICS G120C DP (841,6 KB)

 Registrierung notwendig  SINAMICS G120D with CU240D-2 PN (844,8 KB)
 Registrierung notwendig  SINAMICS G120D with CU240D-2 DP (842,0 KB)

 Registrierung notwendig  SINAMICS G120P with CU230P-2 PN (844,7 KB)
 Registrierung notwendig  SINAMICS G120P with CU230P-2 DP (842,0 KB)


Last Changes
Update with TIA Portal V15

Additional Keywords
motioncontrol_apc_applications


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit