Entry type:
Download
Entry ID:
78793685,
Entry date:
03/03/2014
Rate
SIMATIC STEP 7 (TIA Portal) V13 TRIAL Download
-
Entry
-
Associated product(s)
Updates for TIA Portal V13 are currently only available on the basis of V13 SP2.
One of the reasons for this is that Microsoft only provides security updates for Windows 10. Compatibility with Windows 10 was introduced for TIA Portal V13 with Service Pack 2. TIA Portal V13 SP1 projects can be used directly in TIA Portal V13 SP2 without any upgrade. There are no additional license costs for converting from TIA Portal V13 / V13 SP1 to V13 SP2.
You can find links to download V13 SP2 products and their updates here:
SIMATIC STEP 7 including PLCSIM V13 SP2 TRIAL Download: 109745155
Updates for STEP 7 V13 SP2 and WinCC V13 SP2: 109759753
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Also available in the following languages:
- German
Entry belongs to product tree folder(s):
Rate entry
Requests and feedback
What do you want to do?
- You have a technical question / problem: Ask the Technical Support
- You want to discuss in our forum and exchange experiences with other users
- You want to create CAx data for one or more products
- You would like to send us feedback on this Entry
Support to the statistics
With this function the IDs found are listed according to number (format .txt).
Copy URL
mySupport Cockpit
Product information