SITOP UPS1600: Faceplates and Communication Blocks (TIA Portal, STEP 7 and WinCC)
-
Artículo
-
Relacionado con producto(s)
Your task is to equip your automation plant with the uninterruptible SITOP UPS1600 power supply.
The SITOP UPS1600 shall be communication-capable and integrated into the automation network via PROFINET. In the event of a power failure in an automation plant, the process values shall be saved and plant parts shall be protected from, for example, mechanical damage, through a defined stop.
The status and diagnostic information of the uninterruptible power supply shall be displayed in the HMI stations for operator control and monitoring.
Solution
Via the library the application example provides you various faceplates for SIMATIC STEP 7 V5 and SIMATIC STEP 7 (TIA Portal), as well as HMI faceplates and HMI screens for SIMATIC WinCC flexible 2008, SIMATIC WinCC Comfort/ Advanced/ Professional and SIMATIC WinCC V7.
Via the function blocks you read the device-specific data from the SITOP UPS1600 that you can then use for further processing in your controller. The prefabricated HMI faceplates and HMI screens are used for the visualization. Simply connect the data records through the faceplate interfaces.
The application example furthermore describes an option to put the automation plant to a defined state during a power failure and to perform a program-controlled switch-off the uninterruptible SITOP UPS1600 power supply.

Fig. 01
Advantages
The application example offers you the following advantages:
- Time and cost saving by means of provided function blocks and HMI faceplates.
- Easy and comprehensive introduction to the topic of integrating a SITOP UPS1600 within a PROFINET network.
Downloads
- TIA Portal
The library includes function blocks for the SIMATIC STEP 7 Professional (SIMATIC S7-300/400 and S7-1200/1500) as well as faceplates for SIMATIC WinCC Comfort/Advanced and screen windows for SIMATIC WinCC Professional.
The "Amendments to Documentation " includes notes for the use of faceplates with several SITOP UPS1600 devices. The “Documentation" for the configuration from firmware V2.1 onward includes the "Amendments to Documentation".
Software version | SITOP UPS1600 | |
---|---|---|
TIA Portal (STEP 7, WinCC) | Firmware version | |
V1.14 to V2.0.5 | V2.1.0 or higher | |
V17 | --- | ![]() ![]() ![]() |
V16 | --- | ![]() ![]() ![]() |
V15.1 | --- | ![]() ![]() ![]() |
V15 | --- | migrate library V2.2:![]() ![]() ![]() |
V14 / V14 SP1 | migrate library V2.0:![]() ![]() ![]() ![]() | ![]() ![]() ![]() |
V13 SP1 | ![]() ![]() ![]() ![]() | |
V1.14 to V1.22 | ||
V12 SP1 |
|
- SIMATIC WinCC, SIMATIC WinCC flexible and SIMATIC STEP 7 V5
The library contains function blocks for SIMATIC STEP 7 V5 (SIMATIC S7-300/400),
faceplates for SIMATIC WinCC flexible 2008 and faceplates for SIMATIC WinCC V7.
The "Amendments to Documentation " includes notes for the use of faceplates with several SITOP UPS1600 devices. The “Documentation" for the configuration from firmware V2.1 onward includes the "Amendments to Documentation".
Software version | SITOP UPS1600 | |||
---|---|---|---|---|
STEP 7 | WinCC | WinCC flexible | Firmware version | |
V1.14 to V2.0.5 | V2.1.0 or higher | |||
V5 | V7.5 | 2008 | --- | ![]() ![]() ![]() |
V5 | V7.4 | 2008 | migrate library V1.1:![]() ![]() ![]() ![]() | |
V5 | V7.3 | 2008 | migrate library V1.1: ![]() ![]() ![]() ![]() | |
V5 | V7.2 | 2008 |
| --- |
Note
FAQ 37364723 describes how to open and migrate libraries in TIA Portal.
Information for migration of WinCC V7 libraries you can find under FAQ 44029132.
Further information
Topics page "SITOP Power Supply in the Online Support"
Manual on SITOP UPS1600
Buffering of a SIMATIC IPC with SITOP DC UPS
Integrating a SITOP 24 V power supply in SIMATIC PCS 7
Buffering Networked Industry PCs with SITOP DC UPS
Getting Started: SITOP UPS1600 in STEP 7 V13
Getting Started: SITOP UPS1600 in STEP 7 V12
Getting Started: SITOP UPS1600 in STEP 7 V5
Getting Started: SITOP UPS Manager
SIMATIC IPC – Protection from loss of data
Last Changes
Minor changes in documentation V3.1 published
Additional Keywords
Panel, panels, faceplate, faceplates, UPS, buffers, buffering, battery, emergency power
- Alemán
El artículo pertenece a la(s) carpeta(s) de árbol de productos:
- Automation Technology Automation Systems
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Basic Controller S7-1200 Central processing units Standard CPUs
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Advanced Controller S7-1500 CPUs Standard-CPUs
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Advanced Controller S7-1500 CPUs Failsafe CPUs
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Advanced Controller S7-1500 Accessories
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Advanced Controller S7-300 CPUs Standard CPUs
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Advanced Controller S7-300 CPUs Compact CPUs
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Advanced Controller S7-300 CPUs Failsafe CPUs
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Advanced Controller S7-300 CPUs Technology CPUs
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Advanced Controller S7-400
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Advanced Controller S7-400 CPUs Standard CPUs
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Advanced Controller S7-400 CPUs Failsafe CPUs
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Advanced Controller S7-400 CPUs Fault-tolerant CPUs
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Distributed Controller based on ET 200SP Central processing units Standard CPUs
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Distributed Controller based on ET 200SP Central processing units Fail-safe CPUs
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Distributed Controller based on ET 200SP Central processing units ET 200SP Open Controller
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Distributed Controller based on ET200Pro Central processing units Standard CPUs
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Software Controller S7-1500 Software Controller Standard CPUs
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC Software for SIMATIC Controller STEP 7 V5.x STEP7 basic software and editors STEP 7
- Automation Technology Industry software Automation software TIA Portal PLC programming STEP 7 Professional (TIA Portal)
- Automation Technology Industry software Automation software TIA Portal Visualization SIMATIC WinCC (TIA Portal) SIMATIC WinCC (TIA Portal) Engineering
- Automation Technology Operator control and monitoring systems
- Automation Technology Operator control and monitoring systems Operator devices Advanced HMI Panel-based Mobile Panels Mobile Panels 2nd Generation
- Automation Technology Operator control and monitoring systems Operator devices Advanced HMI Panel-based Mobile Panels Mobile Panels Series x70 SIMATIC Mobile Panel 277(F) IWLAN
- Automation Technology Operator control and monitoring systems Operator devices Previous systems Multi Panels Series 370
- Automation Technology Operator control and monitoring systems HMI Software SIMATIC WinCC flexible
- Automation Technology Operator control and monitoring systems HMI Software SIMATIC WinCC flexible SIMATIC WinCC flexible ES Micro
- Automation Technology Operator control and monitoring systems HMI Software SIMATIC WinCC flexible SIMATIC WinCC flexible ES
- Automation Technology Operator control and monitoring systems HMI Software SIMATIC WinCC flexible Runtimesoftware WinCC flexible SIMATIC WinCC flexible RT
- Automation Technology Operator control and monitoring systems HMI Software SIMATIC WinCC V7 SIMATIC WinCC V7 Basic-SW
- Automation Technology Operator control and monitoring systems HMI Software SIMATIC WinCC V7 SIMATIC WinCC V7 Basic-SW General
- Automation Technology Operator control and monitoring systems HMI Software SIMATIC WinCC V7 SIMATIC WinCC V7 Basic-SW Tag Logging
- Automation Technology PC-based Automation SIMATIC Industrial PC Embedded Bundles, Starter Systeme, Software-Packages Software packages for SIMATIC IPC
- Automation Technology PC-based Automation SIMATIC Industrial PC Embedded Bundles, Starter Systeme, Software-Packages Software packages for SIMATIC IPC HMI Packages with WinCC flexible and WinCC
- Automation Technology Power supplies Power supply SITOP SITOP DC UPS uninterruptible power supplies DC UPS with battery modules
- Automation Technology Products for specific requirements Automatision technology for extreme conditions Operator Control and Monitoring Systems SIPLUS Operator Control and Monitoring Devices SIPLUS Comfort Panels
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Advanced Controller S7-1500 CPUs Compact CPUs
- Automation Technology Operator control and monitoring systems HMI devices for special requirements Fully enclosed HMI Units SIMATIC MP 377 PRO
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Advanced Controller S7-1500 CPUs Technology CPUs
- Automation Technology Operator control and monitoring systems Operator devices Advanced HMI Panel-based Comfort Panels Comfort Panels Standard
- Automation Technology Operator control and monitoring systems Operator devices Advanced HMI Panel-based Comfort Panels Comfort Panels Outdoor
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Distributed Controller based on ET 200SP Central processing units ET 200SP Open Controller Fail-safe CPUs
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Software Controller S7-1500 Software Controller Fehlersichere CPUs
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Distributed Controller based on ET200Pro Central processing units Fail-safe CPUs
- Automation Technology Industry software Automation software TIA Portal Visualization SIMATIC WinCC (TIA Portal) SIMATIC WinCC (TIA Portal) Runtime
- Automation Technology Operator control and monitoring systems Operator devices Advanced HMI Panel-based Comfort Panels Comfort Panels PRO
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC Software for SIMATIC Controller STEP 7 (TIA Portal)
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Advanced Controller S7-1500 CPUs Redundant CPUs
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Distributed Controller based on ET 200SP Central processing units ET 200SP Open Controller Technology CPUs
- Si tiene alguna duda o algún problema técnico, póngase en contacto con el soporte técnico
- En nuestro foro puede discutir de cualquier tema o intercambiar experiencias con otros usuarios
- Puede generar datos CAx para uno o varios productos
- Puede enviarnos un comentario sobre este Artículo
- TIA Portal - An Overview of the Most Important Documents and Links - Visualization
- SITOP Power Supply Systems in the Online Support
- Libraries in the TIA Portal
- Machine-oriented operator control and monitoring in the Online Support
- TIA Portal - An Overview of the Most Important Documents and Links - Communication