×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 80904117, Entry date: 01/12/2015
(4)
Rate

MICROMASTER 4 (MM4): Example of an article number (MLFB)

  • Entry
  • Associated product(s)
This FAQ applies only to the MICROMASTER 4 inverter.

What does the article number (MLFB) mean?

Article number = order number = MLFB (= Maschinenlesbare Fabrikatebezeichnung (Machine-Readable Product Designation))


 

Example: 6SE6420-2AD22-2BA1 is an MM4 Basic Siemens Variant, 400V, 2.2kW, IP20, class A filtered Frame Size B inverter.

Information

  • FAQ: "What does the serial number of the inverter mean?"; Entry-ID: 7016746
  • further information you find in the respective catalogue (here)
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.