×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 81723640, Entry date: 09/30/2016
(3)
Rate

SIMATIC PCS 7 in the mining industry (demo project)

  • Entry
  • Associated product(s)
The Minerals Automation Standard / CEMAT is the solution for the special demands of the mining and cement industry. The demo project and the corresponding description offers an overview of the functions and features of the Minerals Automation Standard.

Description
The Minerals Automation Standard / CEMAT is the solution for the special demands of the mining and cement industry. This standard uses the SIMATIC PCS 7 process control system, with its open, flexible and scalable system architecture, as a system platform and expands it to include specific automation functions for mining applications.

In this entry, you can download a demo project for training and demonstration purposes as well as the accompanying project description.

Demo project
The demo project contains multiple process screens that are intended to clarify the project using the example of a processing plant (e.g., for copper). In the "Crushing" area, the function of a crusher, including the removal of the raw material by conveyor belts, has been visualized. This plant area is configured for the demonstration of MinAS. The remaining screens are static and do not have an individual function.

Core contents of the description

  • Overview of Minerals Automation Standard / CEMAT
  • Description of the demo project
  • Installation and startup
  • Operation of the runtime interface based on scenarios

Software requirements

  • SIMATIC PCS 7 V8.2, Mineral Automation Standard / CEMAT V8.2
  • SIMATIC PCS 7 V8.0 SP1, Mineral Automation Standard / CEMAT V8.0 SP1

Documentation and demo project V8.2
  Documentation "PCS 7 in the mining industry (demo project)" V8.2 (5,4 MB)
 Registrierung notwendig  Project archiv "SIMATIC PCS 7 demo project "Mining Demo" V8.2 (228,7 MB)
 Registrierung notwendig  Control program for PLCSIM V5.4 SP5 Upd1 (334,3 KB) 

Documentation and demo project V8.0 SP1
  Documentation "PCS 7 in the mining industry (demo project)" V8.0 SP1 (6,9 MB)
 Registrierung notwendig  Project archiv "SIMATIC PCS 7 demo project "Mining Demo" V8.0 SP1 (212,6 MB)
 Registrierung notwendig  Control program for PLCSIM V5.4 (243,3 KB)

Last Changes
Update for PCS 7 V8.2

Additional Keywords
MinAS, Metals & Mining



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.