×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 82555461, Entry date: 12/11/2013
(0)
Rate

Monitoring 24V load circuits using SITOP PSE200U with single channel message and SIMOTION CPU

  • Entry
  • Associated product(s)

Task
Using the SITOP PSE200U selectivity module with single channel message enables you to monitor up to four 24V load circuits for overload or short-circuit. The signal at the state output (S) of the SITOP PSE200U module provides you with serially coded information on the state of the individual load circuits connected to outputs OUT 1 to OUT 4 of the SITOP PSE200U selectivity module. The state of the load circuits shall be detected by a SIMOTION CPU and monitored.

Solution
The entry on hand contains a function block as well as a function description. The function block enables you to read and evaluate the signal of the status output (S) via a digital input at the SIMOTION CPU. A possible application, for example, would be indicating this information as alarm message on a panel.

The figure below shows the graphic representation of the solution.

 

Downloads

Content of Downloads

Download

Function block documentation
 Description of the function block for SIMOTION SCOUT V4.3.1 and SIMOTION CPUs
82555461_PSE_DIAG_Baustein_DOKU_SIMOTION_en.pdf ( 2588 KB )
Code 
ST source (ST = structured text) of the function block for SIMOTION SCOUT V4.3.1 and SIMOTION CPUs
PseDiag.zip ( 3 KB )

Last Changes
New version

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit