×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 82592618, Entry date: 11/06/2015
(6)
Rate

SIMARIS configuration basic (SIKUS 1600 + ALPHA)

  • Entry
  • Associated product(s)
Convenient selection of cabinets via cabinet system, degree of protection, protection class and dimensions ...

User-friendly planning and configuration: 

With the SIMARIS configuration tool you can configure the SIKUS 1600 power distribution board and ALPHA distribution boards in a quick and realible manner.
This free of charge software program comprises the complete electrical installation product portfolio and accompanies you step by step through your entire project, from planning to installation.

The following products can be configured fast and easily:

  • SIKUS 1600 power distribution board

  • ALPHA 160 distribution board

  • ALPHA 400 distribution board

  • ALPHA 630 distribution board

  • ALPHA 1250 distribution board




Highlights:

  • Time saving due to intuitive handling
  • Quick ordering due to configuration of cabinets and components with detailed order number
  • Planning reliability due to error check and power loss calculation
  • Comprehensive plant documentation


System requirements for SCFB

Supported operating systems:

  • Windows © XP Professional
  • Windows 7 32bit / 64bit
  • Windows 8 64bit

Free space on hard disk:

  • Program: 800 MB (local)
  • Documents (e.g. assembly drawings)          
  • 200 MB (local or in the network)

Processor/cycle frequency:

  • Processor: Pentium 4 or AMD
  • Cycle frequency:1.7 MHz min. /2 GHz recom.

Main memory / RAM:

  • 1GB min. / 2GB recom.

Further software and hardware recommendations:

  • MS Office versionsà2003, 2007, 2010
  • Recommended display resolution: 1280x1024

 Registrierung notwendig  Setup_SCFb52_Sikus_Alpha.zip (579,7 MB)

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.