×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 82605334, Entry date: 11/20/2017
(5)
Rate

SIMATIC Simapress: Software package to automate a conventional flywheel press

  • Entry
  • Associated product(s)
Automation of a conventional flywheel press with SIMATIC S7-1500

Task

At a mechanical flywheel press following main and additional functionalities are typically needed:

  • Main drive control mechanical press with positioning mode
  • Brake angle calculation
  • Stroke counter
  • Cam controller
  • Die protection
  • Tonnage monitoring
  • Envelope monitoring
  • Visualisation over HMI
  • Machine data handling
  • Die data handling
 

Solution
This application example is intended for all engineers an users that wish to implement a mechanical excentric press based on SIMATIC S7-1500. It realizes all of the above mentioned functionalities based on following hardware: SIMATIC S7-1500, TM Timer, AI HS, SINAMICS S120.

Overview conventional flywheel press:


 

The hardware design can look like this for example:


 

Downloads
  Manual V3.1 10/2017 (5,8 MB) 
  Slides V3.1 10/2017 (2,3 MB) 

Note
If interested, please contact the respective sales contact.
Contacts worldwide

Additional search terms
motioncontrol_apc_applications, Umformtechnik, Metalforming

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.