×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 82841762, Entry date: 05/30/2016
(7)
Rate

SINAMICS G/S: Configuration of standard telegrams in TIA Portal

  • Entry
  • Associated product(s)
The communication to a SINAMICS G/S system in TIA Portal can be realized by using technology objects or predefined function blocks with a closed structure and also with standard communication functions which are using predefined PLC data types.

The PLC data types for PROFIdrive telegrams can be found in the application example "Libraries with PLC data types (LPD) for STEP 7 (TIA Portal) and SIMATIC S7-1200 / S7-1500 " in the entry with the ID 109482396 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit