×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 82888435, Entry date: 11/06/2013
(0)
Rate

D7 Update Package 1 for D7-SYS V8.0 - Now Available

  • Entry
  • Associated product(s)

The D7 update package 1 for D7-SYS V8.0 provides users of D7-SYS with the following components:

  • CFC V8.0.3
  • TH V8.0.1
  • IEAPO V8.0.2
  • SFC V8.0.0.1

The software is available for download at entry ID 82093517. The precondition for a download is a valid D7-SYS License No..    

Description of the D7 update package  

The "D7 update package" enables D7-SYS users to update the software components included in D7-SYS:

  • D7-SYS
  • CFC
  • SFC
  • TH
  • IEAPO

The "D7 update package" comprises the updates that are of relevance for D7-SYS users. The released components are matched with one another; for this reason future updates of D7-SYS components will only be made available via the "D7 update package".    

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.