×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 83146298, Entry date: 12/04/2013
(2)
Rate

Configuring the SIMATIC FM 350-2 Counter Module in SIMATIC PCS 7

  • Entry
  • Associated product(s)
Task
Every automated system involves counting, dosing, or measuring. Sensors and actuators supply signals that are read by a counter module, evaluated by an automation system (AS) and visualized on an Operator Station (OS).


Figure 01 - Reading, evaluating and visualization of counter values

Solution
The 8-channel counter module SIMATIC FM 350-2 can be used for universal and exact counting and measuring tasks up to 20 kHz. With its integration you can realize the following tasks for process automation:

  • Measurement of flow quantity
  • Measurement of rotational speed

You can start and stop the count process either via the user program (software) or via external signals (hardware).

Content of the application example
This application example describes operating modes and functions of the counter module as well as the necessary configuration and integration steps.

Validity
SIMATIC PCS 7 V8.0 SP1 and SIMATIC FM 350-2
firmware version V6.0 and higher

 Downloads

Download

Documentation
Configuring the SIMATIC FM 350-2 Counter Module in SIMATIC PCS 7
83146298_PCS7_FM350_en.pdf ( 2646 KB )

 

Further Information

Link

Manual "SIMATIC S7-300 FM 350-2 Counter Module" Entry ID: 1105178

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.