×
Siemens Industry Online Support
Siemens AG
Type bericht: Productmededeling ID van bericht: 84464184, Datum bericht: 12/17/2013
(0)
Beoordelen

SIMATIC TELECONTROL V7.0 SP3 Update1 for WinCC V7.2 Update 3 Released for Delivery

  • Bericht
  • Heeft betrekking op product(en)
 

SIMATIC TELECONTROL V7.0 SP3 Update 1 has been released for use with WinCC V7.2 Update 3 and the following operating systems: 

  • Windows 7 (32bit / 64bit)
  • Windows Server 2008 R2
  • Windows XP SP3 
  • Windows Server 2003 SP2

SIMATIC TELECONTROL for WinCC V7.0 SP3 Update 1 supports three telecontrol protocols:

  • SINAUT ST7
  • IEC 60870-5 101/104
  • DNP 3

SIMATIC TELECONTROL for WinCC V7.0 SP3 Update 1 can be employed on the following systems: 

  • WinCC Single user systems
  • Single or redundant WinCC servers
  • A single or redundant WinCC server that establishes an additional link to other PLCs.

SIMATIC TELECONTROL for WinCC V7.0 SP3 Update 1 can be obtained via our Hotline.

 

Ordering Information

SIMATIC TELECONTROL for WinCC V7.0 SP3
 

Product Name Order Number
 
SIMATIC TeleControl 7.0 SP3 for WinCC Basic Engineering
Software package with SIMATIC Telecontrol for WinCC 7.0 SP3 Engineering Software, bilingual (English, German), executes under Windows XP Professional/Server 2003, Windows 7, Windows Server2008 R2, Floating License for 1 user;
Electronic documentation on CD/DVD, bilingual (English, German)
Delivered with:
License Key Memory Stick, Certificate of License incl. Terms and Conditions, SIMATIC WinCC Data Medium Package V7.0 + SP3 and CD “WinCC TeleControl Option V7.0 + SP3”
6DL5000-7AA07-0XA5
SIMATIC TeleControl 7.0 SP3 for WinCC Server Runtime (6 Stations)
Software package with SIMATIC Telecontrol for WinCC 7.0 SP3 Runtime Software, bilingual (English, German), executes under Windows Server 2003, Windows 7, Windows Server2008 R2, Single License for 1 user;
Electronic documentation on CD/DVD, bilingual (English, German)
Delivered with:
License Key Memory Stick, Certificate of License incl. Terms and Conditions, SIMATIC WinCC Data Medium Package V7.0 + SP3 and CD “WinCC TeleControl Option V7.0 + SP3”
6DL5002-7AA07-0XA0
SIMATIC TeleControl 7.0 SP3 for WinCC Server Runtime (12 Stations)
Software package with SIMATIC Telecontrol for inCC 7.0 SP3 Runtime Software, bilingual (English, German), executes under Windows Server 2003, Windows 7, Windows Server2008 R2, Single License for 1 user;
Electronic documentation on CD/DVD, bilingual (English, German)
Delivered with:
License Key Memory Stick, Certificate of License incl. Terms and Conditions, SIMATIC WinCC Data Medium Package V7.0 + SP3 and CD “WinCC TeleControl Option V7.0 + SP3”
6DL5002-7AB07-0XA0
SIMATIC TeleControl 7.0 SP3 for WinCC Server Runtime (256 Stations)
Software package with SIMATIC Telecontrol for inCC 7.0 SP3 Runtime Software, bilingual (English, German), executes under Windows Server 2003, Windows 7, Windows Server2008 R2, Single License for 1 user;
Electronic documentation on CD/DVD, bilingual (English, German)
Delivered with:
License Key Memory Stick, Certificate of License incl. Terms and Conditions, SIMATIC WinCC Data Medium Package V7.0 + SP3 and CD “WinCC TeleControl Option V7.0 + SP3”
6DL5002-7AE07-0XA0
Driver Software for Telecontrol Protocols
TeleControl SINAUT Driver
Runtime license for one WinCC Single Station or one WinCC Server, Single License for 1 installation
Precondition:
SIMATIC TELECONTROL 7.0 SP3 software for WinCC Server Runtime (6, 12, 256 stations)
Delivered with:
License Key Memory Stick, Certificate of License incl. Terms and Conditions
6DL5101-8AX00-0XB0
TeleControl DNP3 Driver
Runtime license for one WinCC Single Station or one WinCC Server, Single License for 1 installation
Precondition:
SIMATIC TELECONTROL 7.0 SP3 software for WinCC Server Runtime (6, 12, 256 stations)
Delivered with:
License Key Memory Stick, Certificate of License incl. Terms and Conditions
6DL5101-8EX00-0XB0
TeleControl IEC 870-5-101/-104 Driver
Runtime license for one WinCC Single Station or one WinCC Server, Single License for 1 installation
Precondition:
SIMATIC TELECONTROL 7.0 SP3 software for WinCC Server Runtime (6, 12, 256 stationss)
Delivered with:
License Key Memory Stick, Certificate of License incl. Terms and Conditions
6DL5101-8CX00-0XB0

Customer Support

Siemens offers service & support for any project phase: From planning to commissioning to maintenance and modernization. An overview of the complete range of services is available on the Internet:

http://www.siemens.de/automation/csi_de_WW/service (National)
http://www.siemens.com/automation/csi_en_WW/service (International)

For SIMATIC TELECONTROL for WinCC V7.0 SP3, support can be requested from the Technical Support (Hotline) of Industry Automation and Drive Technologies using the support request procedure: http://www.siemens.de/automation/csi_de_WW/support_request (National)
http://www.siemens.com/automation/csi_en_WW/support_request (International)

For more information please speak to your SIMATIC Partner at your local Siemens office (http://www.siemens.com/automation/partners ).

 

Nota's in verband met security
Ter bescherming van technische infrastructuur, systemen, machines en netwerken tegen digitale dreigingen is het noodzakelijk om een alomvattend 'IT Security' concept te implementeren (en continu te handhaven) dat overeenkomt met de huidige stand van de techniek. De producten en oplossingen van Siemens vormen slechts een klein deel van een dergelijk concept. Meer informatie over 'Cyber Security' vindt u op
https://www.siemens.com/cybersecurity#Ouraspiration.
Bericht beoordelen
geen beoordeling
Verzoeken en feedback
Wat wilt u doen?
Opmerking: de feedback heeft altijd betrekking op het actuele artikel/product. Uw bericht wordt naar de technische redacteurs van de Online Support gestuurd. We zullen binnen enkele dagen antwoorden als uw feedback dat vereist. Als we geen vragen meer hebben, zullen we geen antwoord meer sturen.