×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 84630235, Entry date: 12/04/2013
(0)
Rate

Sales and delivery release: SIPLUS RIC IEC on S7 Version 1.5

  • Entry
  • Associated product(s)

The SIPLUS RIC IEC on S7 (Remote Interface Control) product range has been innovated and new functions will be released for sale and delivery with Version 1.5.

Date for the Release for Delivery : 2013-11-25



Product description:

The following features for SIPLUS RIC IEC on S7 V1.5 have been implemented:
• KEMA-Certification
• Performance Improvement ‚internal Loop processing‘
• Use of time interrupts
• Support of TIA-Portal
• Support of S7-1500

Validity of the KEMA Certification
A preliminary result V1.4 SP1.1 has been certified.
SIPLUS RIC V1.5 is not certified. However it can be classified functionally as follows:
• Communication: The variant ‚S104_31xPN‘ has been certified. Based on this variant
  in V1.5 are as well:
• S7IEC_S104_31xPN
• S7IEC_S104_41xPN
• S7IEC_S104_IM151PN
• S7IEC_S104_WinAC (LAN interface administrated from WinLC, with Port 2404 only one
  connection possible)
• S7_IEC_1500_104_MS_CPU_PN

There are predecessor types: How is the detachment imaginary?
CD V1.5 for actual deliveries.

Differences compared with predecessor types:
Extensions at the internal interfaces require a complete upgrade of existing projects during
the actualization. Single V1.5 blocks may not be taken over into older projects.
Excluded from this are all parameter data blocks.
These can be continued to use from all previous projects.

 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit