×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 85090826, Entry date: 01/16/2014
(0)
Rate

SINUMERIK 828D, 840D sl: Testprogram for Advanced Surface

  • Entry
  • Associated product(s)

Description
A high surface quality, precise contours and shorter machining time are decisive parameters in tool and mold making. CYCLE832 and the "Advanced Surface" option, which are directly interconnected with one another, provide all of the necessary requirements in order to be able to machine a high quality product. While executing CAM programs in the high-speed cutting domain (HSC), the SINUMERIK control is capable of high feed velocities (short paths) and smooth surfaces (in the µm range as well as high accuracies. The machining strategy comprises roughing, prefinishing and finishing.

A test program is available that checks as to whether SINUMERIK is set for optimum HSC milling operations. This program reads the machine data of the "Advanced Surface" option, and possible incorrect settings can be identified.

Downloads

Content of downloads

Download

Documentation 85090826_Testprogram_Advanced_Surface_DOKU_V10_en.pdf ( 10993 KB )

Last changes
V1.0, 12/2013, first version

Additional keywords
motioncontrol_cnc_applications

Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.