×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 86302649, Entry date: 05/20/2019
(3)
Rate

DTM: SITRANS LR250 - Profibus PA - SITRANS DTM 4.1

  • Entry
  • Associated product(s)
Engineering Tool: SITRANS DTM
Tool Version: 4.1
Supported Firmware: ≥ 1.02.03
EDD Version: 1.01.00
Order number: 7ML5431-***10-****
Firmware Version: 1.02.03


This is the Device Type Manager (DTM) for SITRANS LR250 Profibus PA for FDT Frame applications (e.g. PactWare) with SITRANS DTM.
For more information, please check: www.siemens.com/sitranslr250

SITRANS DTM - powered by EDDL
 
This installation file requires the software SITRANS DTM. SITRANS DTM has to be installed only once and can be downloaded from product support under the following links:
SITRANS DTM 3.1: https://support.automation.siemens.com/WW/view/en/53754140 
 
After the installation of SITRANS DTM any desired device EDD can be installed.
To install the device EDD unzip it, then double-click on the .exe file and follow the instructions.
More information about the installation can be found under the following link:
 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit