×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 86567043, Entry date: 03/18/2014
(1)
Rate

Sales/Delivery Release: S7-1200 CPU V4.0, CPU 1217C and IO-Link Master SM 1278

  • Entry
  • Associated product(s)

With immediate effect, the following S7-1200 products are available for delivery:  

·         Revised S7-1200 CPU with Firmware V4.0

·         Additional Compact Controller CPU 1217C

·         IO-Link Master Module SM 1278

The hardware of the existing controllers of the SIMATIC S7-1200 family were revised and together with the CPU Firmware Version 4.0 functionally innovated.

Innovations of the CPU Version 4.0

·       iDevice
Starting with Firmware Version 4.0, all SIMATIC S7-1200 CPUs can also be operated as a PROFINET iDevice and thus enable 

o    An easy connection of IO controllers

o    Realtime communication between IO controllers

o    Reduced load on the IO controller through distribution of the computing load to the iDevices

o    Easier to handle projects through processing of subtasks in separate STEP 7 projects

·       Trace
For the quicker localization of programming errors and/or for the easy optimization of algorithms

·       Recipe 
The recipe management allows the user to make recipe data available as .csv file and to export recipe data from the controller 

·       Expanded access protection 
By now having 4 authorization levels, the access protection against unauthorized configuration changes is enhanced

·       Firmware update over network 
The firmware can now also be updated over the TIA Portal in addition to the web server

·       New organization blocks 
With different priority levels and alarms 

·       Function "Load in RUN"
Now supports up to 20 blocks, which can be loaded to the target system in the operating mode RUN. Tags can also be added, be changed in existing data blocks and function blocks, and be loaded to the target system in the operating mode RUN.  

·       Display of web pages on a mobile device 
The web server now supports the display of default web pages and user-defined web pages on a mobile device as well as on a PC

·       Freely selectable I/O assignment of the high speed counter and pulse outputs
The assignment of inputs and outputs to HSC and PTO as well as PWM can be freely selected 

CPU 1217C

·         Expansion of the CPU portfolio by an additional version in the highest performance segment of the S7-1200

·         Features:

o    PROFINET

§  2 ports

§  PROFINET controller

§  PROFINET iDevice

o    Increased user memory 

§  125 KB main memory

§  4 MB load memory

§  10 KB non-volatile data 

·         85 ns execution time for Boolean operations 

·         Integrated inputs and outputs:

o    2 analog inputs 

o    2 analog outputs 

o    14 digital inputs 

§  10 digital inputs 24 V DC

§  4 digital inputs 1.5 V DC differential (line driver I/O)

o    10 integrated digital outputs

§  6 digital outputs 24 V DC

§  4 digital outputs 1.5 V DC differential (line driver I/O)

o    6 integrated HSCs (high speed counters) – with up to 1 MHz

o    4 integrated  PTOs (pulse train counters) for the control of up to 4 stepper motors simultaneously – with up to 1 MHz 

·         Realtime clock: Power reserve of 20 days (typically) 

·         Temperature range from -20 to +60 °C


CPU 1217C DC/DC/DC
 

IO-Link Master Module SM 1278

·         IO-Link master in accordance with IO-Link specification V1.1

·         Serial communication with 4 channels 

·         Connection of 4 IO-Link devices per module (three-wire connection) or

·         Connection of 4 standard 24 V DC actuators

   
SM 1278 4x IO-Link Master

 

Ordering Information and Technical Data 

 

 

Product Group 

Product

Item Number

Product Description 

CPU

CPU 1211

CPU 1211C AC/DC/Rly

6ES7 211-1BE40-0XB0

Compact CPU 1211C, Integrated PROGRAM / DATA MEMORY 30 KB, Load Memory 1 MB; Boolean Execution Time 0.085 μs per Operation; Integrated I/Os: 6 Digital Inputs, 4 Digital Outputs, 2 Analog Inputs; Expandable with up to 3 Communication Modules and 1 Signal Board; Digital Inputs usable as HSC with 100 kHz, 24 V DC Digital Outputs usable as PTO or PWM with 100 kHz

CPU 1211C DC/DC/DC

6ES7 211-1AE40-0XB0

CPU 1211C DC/DC/Rly

6ES7 211-1HE40-0XB0

CPU 1212

CPU 1212C AC/DC/Rly

6ES7 212-1BE40-0XB0

Compact CPU 1212C, Integrated PROGRAM / DATA MEMORY 50 KB, Load Memory 1 MB; Boolean Execution Time 0.085 μs per Operation; Integrated I/Os: 8 Digital Inputs, 6 Digital Outputs, 2 Analog Inputs; Expandable with up to 3 Communication Modules, 2 Signal Modules and 1 Signal Board; Digital Inputs usable as HSC with 100 kHz, 24 V DC Digital Outputs usable as PTO or PWM with 100 kHz

CPU 1212C DC/DC/DC

6ES7 212-1AE40-0XB0

CPU 1212C DC/DC/Rly

6ES7 212-1HE40-0XB0

CPU 1214

CPU 1214C AC/DC/Rly

6ES7 214-1BG40-0XB0

Compact CPU 1214C, Integrated PROGRAM / DATA MEMORY 75 KB, Load Memory 4 MB; Boolean Execution Time 0.085 μs per Operation; Integrated I/Os: 14 Digital Inputs, 10 Digital Outputs, 2 Analog Inputs; Expandable with up to 3 Communication Modules, 8 Signal Modules and 1 Signal Board; Digital Inputs usable as HSC with 100 kHz, 24 V DC Digital Outputs usable as PTO or PWM with 100 kHz

CPU 1214C DC/DC/DC

6ES7 214-1AG40-0XB0

CPU 1214C DC/DC/Rly

6ES7 214-1HG40-0XB0

CPU 1215

CPU 1215C AC/DC/Rly

6ES7 215-1BG40-0XB0

Compact CPU 1215C, Integrated PROGRAM / DATA MEMORY 100 KB, Load Memory 4 MB; Boolean Execution Time 0.085 μs per Operation; Integrated I/Os: 14 Digital Inputs, 10 Digital Outputs, 2 Analog Inputs, 2 Analog Outputs; Expandable with up to 3 Communication Modules, 8 Signal Modules and 1 Signal Board; Digital Inputs usable as HSC with 100 kHz, 24 V DC Digital Outputs usable as PTO or PWM with 100 kHz

CPU 1215C DC/DC/DC

6ES7 215-1AG40-0XB0

CPU 1215C DC/DC/Rly

6ES7 215-1HG40-0XB0

CPU 1217

CPU 1217C DC/DC/DC

6ES7 217-1AG40-0XB0

 

Compact CPU 1217C, Integrated PROGRAM / DATA MEMORY 125 KB, Load Memory 4 MB; Boolean Execution Time 0.085 μs per Operation; Integrated I/Os: 14 Digital Inputs in total with 10x, 10 Digital Outputs, 2 Analog Inputs, 2 Analog Outputs; Expandable with up to 3 Communication Modules, 8 Signal Modules and 1 Signal Board; 24 V DC Digital Inputs usable as HSC with 100 kHz, Differential Inputs usable as Line Driver HSC with 1 MHz; 24 V DC Digital Outputs usable as PTO or PWM with 100 kHz, Differential Outputs usable as Line Driver PTO with 1 MHz (Line Driver I/O with RS485 Characteristics)

Signal Module

IO-Link Master Module

SM1278 4xIO-Link Master Module

6ES7 278-4BD32-0XB0

IO-Link Master in accordance with IO-Link Specification V1.1 for the Connection of 4 IO-Link Devices or 4 Standard Actuators

Accessories

 

Simulator CPU 1217C

6ES7 274-1XK30-0XA0

Input Simulator for Use at a CPU 1217C with 14 Inputs (incl. Wiring for Line Driver Inputs)

 

S7-1200 Potentiometer Module

6ES7 274-1XA30-0XA0

Module with 2 Potentiometers for the Connection to both CPU Analog Inputs with 0 to 10 V DC



 

Necessary Prerequisites for the Use of the Modules and Functionality described above

For the configuration of the SIMATIC S7-1200 CPU from V4.0, the Engineering System STEP 7 from V13 is required.

->  See article with the ID 84047138

For the SM 1278 4xIO-Link Master, the IO-Link configuration is carried out using the PCT Tool V3.2.

->  See article with the ID 32469496

 

 

Compatibility and necessary Components

SIMATIC Memory Card

A SIMATIC memory card can optionally be used to expand the CPU load memory, to load the application software or to perform a firmware update.

 

Compatibility of the Hardware and Software

An S7-1200 CPU V4.0 is (spare-parts-) incompatible with an S7-1200 of Firmware V3.0. An existing S7-1200 project, created for Firmware V3.0, can continue to be used on a CPU V4 after compiling the project (error-free) with the engineering system STEP 7 Basic / Professional from V13.

The existing SIMATIC S7-1200 CPU V3 portfolio is expected to remain available on an interim basis until Fall 2014, and will then be phased out. From that date, the 10-year spare parts availability for these V3 CPUs will start.

An update of already delivered SIMATIC S7-1200 controllers (CPU 1211C, CPU 1212C, CPU 1214C and CPU 1215C) of the previous generation to the new CPU Firmware V4.0 is not possible.

Information Material 

Website

http://www.automation.siemens.com/s7-1200

System Manual "SIMATIC S7-1200 Automation System" Article ID: 36932465

Documentation Portal SIMATIC Controllers

Link

Programming Guide for S7-1200 / S7-1500

Article ID: 81318674

Reference Manual S7-1200 / S7-1500

Article ID: 86630375

FAQ on Switching to S7-1200 V4

Article ID: 82140966

Download of Port Configuration Tool for the Configuration of SM 1278

Article ID: 32469496



 

 

 

Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.