×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 87447188, Entry date: 02/10/2021
(5)
Rate

SIMATIC S7-based Telecontrol via DNP3- and IEC 60870-5-Protocol

  • Entry
  • Associated product(s)
The control station communicates with the outstations via Ethernet using the DNP3 and IEC 60870-5 telecontrol protocol.

Overview of the application example
Three outstations are connected to a control center. Various products from the SIMATIC portfolio are used.
The outstations are available in 3 versions:

  • S7‑1500 with TIM 1531 IRC

  • S7‑1200 with CP 1243‑1

  • ET 200SP (based on S7-1500) with CP 1542SP‑1 IRC

The WinCC TeleControl software is installed at the control station, making the control station the DNP3- or IEC 60870-5-master.


Benefits
The solution presented in this document offers you the following advantages:

  • Use of a standard DNP3- or IEC 60870-5 protocol.

  • Efficient and safe monitoring and control of process plants.

  • Homogeneous SIMATIC solution, as the SIMATIC portfolio offers software and hardware for DNP3- and IEC 60870-5-masters and outstations.

  • Connection to all standardized DNP3- and IEC 60870-5-master systems possible.

Downloads
  Documentation DNP3-protocol (2,0 MB)
 Registrierung notwendig  Project DNP3 protocol TIA Portal V16 Update 3 (33,5 MB)

  Documentation IEC 60870-5 protocol (2,1 MB)
 Registrierung notwendig  Project IEC 60870-5 protocol TIA Portal V16 Update 3 (2,1 MB)


Last Changes
New chapter 6.3 (Tag Logging)

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.