×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 87453228, Entry date: 01/30/2014
(0)
Rate

Service Pack 2 for SIMATIC Logon V1.5 Available for Download

  • Entry
  • Associated product(s)
DESCRIPTION: With immediate effect, SIMATIC Logon V1.5 is being delivered including SP2 (see entry ID: 87453228). ...

DESCRIPTION:

With immediate effect, SIMATIC Logon V1.5 is being delivered including SP2 (see entry ID: 87453228).

The SIMATIC Logon V1.5+SP2 (SIMATIC_LOGON_01_05_02.exe) update software referenced for download below enables you to upgrade an installed SIMATIC Logon V1.5/V1.5+SP1 to V1.5+SP2. With the SP2 SIMATIC Logon V1.5 now also supports the operating systems Windows 8.0, Windows 8.1, Windows Server 2012 and Windows Server 2012 R2.

The licenses (authorizations) of the previous versions SIMATIC Logon V1.0, V1.1, V1.2, V1.3 and V1.4 are no longer valid for SIMATIC Logon V1.5 (incl. Service Pack). However, you can upgrade these versions with the SIMATIC Logon Upgrade V1.5 incl. SP2, Article No.. 6ES7658-7BX51-0YE0, to V1.5+SP2. Please note the requirements for the use of SIMATIC Logon V1.5+SP2 described below. 

Requirements for the use of SIMATIC Logon V1.5+SP2

Suitable operating systems

  • Windows XP Professional SP2/SP3 32 Bit
  • Windows Server 2003 SP1/SP2 32 Bit
  • Windows Server 2003 R2 32 Bit
  • Windows Server 2003 R2 SP2 32 Bit
  • Windows Vista 32/64 Bit (Business, Enterprise, Ultimate)
  • Windows Vista SP1/SP2 32/64 Bit (Business, Enterprise, Ultimate)
  • Windows Server 2008 32/64 Bit (Standard, Enterprise, Datacenter)
  • Windows Server 2008 SP2 32/64 Bit (Standard, Enterprise, Datacenter)
  • Windows 7 32/64 Bit (Professional, Enterprise, Ultimate)
  • Windows 7 SP1 32/64 Bit (Professional, Enterprise, Ultimate)
  • Windows Server 2008 R2 64 Bit (Standard, Enterprise, Datacenter)
  • Windows Server 2008 R2 SP1 64 Bit (Standard, Enterprise, Datacenter)
  • Windows 8.0 32/64 Bit (Standard, Pro, Enterprise)
  • Windows 8.1 32/64 Bit (Standard, Pro, Enterprise)
  • Windows Server 2012 64 Bit (Foundation, Essentials, Standard, Datacenter)
  • Windows Server 2012 R2 64 Bit (Essentials, Standard, Datacenter)

Compatibility with versions of SIMATIC PCS 7, WinCC, WinCC flexible

  • Use of SIMATIC Logon together with SIMATIC PCS 7
    Please check the compatibility with the help of FAQ entry ID 2334224.
     
  • Use of SIMATIC Logon together with WinCC
    Please check the compatibility with the help of FAQ entry ID 21927774.
  • Use of SIMATIC Logon together with WinCC flexible
    Please check the compatibility with the help of FAQ entry ID 64847781.

Update installation

Before proceeding with the installation please read the Product Information in the included readme file!

  1. Save the download file "SIMATIC_LOGON_01_05_02.zip" in a directory of your choice and extract it to another arbitrary directory.
  2. From the extracted files select the file "Setup.exe" and start it. Follow the installation prompts.

Update software SIMATIC Logon V1.5+SP2

 SIMATIC_LOGON_01_05_02.exe ( 228720 KB )


 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.