×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 88484693, Entry date: 02/17/2014
(0)
Rate

Key Tools for Panel PCs 670/870

  • Entry
  • Associated product(s)

Description
"SIMATIC KeyTools" is a selection of applications for SIMATIC Panel PC 670/870 for changing the key codes sent from the front keyboard.
Key Tools includes the following tools:

  • Keycode table
    To load and edit key code tables (previously KeyPad)
  • Security features
    To enable and disable safety-relevant settings
  • WinCC hotkey function
    To enable and disable WinCC hotkey functions (previously KeyHook)

Validity
The SIMATIC Key Tools are valid for the following operating systems:

  • Microsoft Windows 98
  • Microsoft Windows NT
  • Microsoft Windows 2000
  • Microsoft Windows XP

Operating Instructions ( 498 KB )

Download
Download unterliegt Exportkontrolle  KeyTools ( 6473 KB )

Note
The KeyTools software is subject to export restrictions. Download is authorized only for registered users.

Additional Keywords
keyhook2, Multi-key operation, Programming function keys, 17308116

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.