×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 88541527, Entry date: 03/05/2014
(0)
Rate

SINUMERIK Integrated for Production Package SW4.0 SP4

  • Entry
  • Associated product(s)

The SINUMERIK Integrate for Production Paackage SW4.0 Service Pack 4 mainly includes bug fixes and functional expansions to Access MyMachine/Ethernet.

Delivery will take place exclusively via PridaNet.

New/improved functions

  • Resuming in the event of interruptions during a file transfer
  • Optimized file transfer performance
  • Display of time and dates of files during the file transfer
  • Improved scaling of remote monitor when sharing desktops
  • SE Client diagnostics

Important

The installation go-live (installation on the Siemens server) will take place on February 27, 2014.

PridaNet

The clients and additional information will be stored on PridaNet and can be downloaded from the following location:

SINUMERIK 840D sl => Automation system components => Automation system software => HMI software => SINUMERIK Integrate => SINUMERIK Integrate package => SINUMERIK Integrate Package SW 4.0 SP4

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit