×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 88633853, Entry date: 04/19/2018
(5)
Rate

Why can you not transfer the HMI configuration to the panel?

  • Entry
  • Associated product(s)
There are different solutions if you should encounter problems when transferring the configuration file to the HMI operator panel. Possible causes are listed and remedies given for clearing them.

Transferring the HMI configuration with Ethernet
The documentation describes the solutions when transferring the HMI configuration to the operator panel via Ethernet / PROFINET .

  Project transfer via Ethernet or PN/IE (1,7 MB) 

Transferring the HMI configuration with PROFIBUS
The documentation describes the solutions for transferring the HMI configuration to the operator panel via PROFIBUS

  HMI_Projekttransfer_PROFIBUS_en.pdf (1.1 MB)


Additional Keywords
Panel, Download, Update, Project download, Project file, Abort, No connection, Disconnection, Error, Error message, Project transfer, WinCC flexible, WinCC (TIA Portal), WinCC Comfort, WinCC Advanced, Program download, Transfer of project.


 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit