×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 89534661, Entry date: 03/14/2014
(0)
Rate

Delivery Release for Failsafe SIMATIC S7-1500 CPU 1516F-3 PN/DP and CPU 1518F-4 PN/DP

  • Entry
  • Associated product(s)


The new failsafe CPU 1516F-3 PN/DP and CPU 1518F-4 PN/DP of the SIMATIC S7-1500 controller family are herewith released for delivery.

The two failsafe SIMATIC S7-1500 CPUs are released with the innovated firmware version V1.5, which is also available for the standard  SIMATIC S7-1500 CPUs.  


The product portfolio of modular SIMATIC S7-1500 controllers has been expanded by the two failsafe controllers CPU 1516F-3 PN/DP and CPU 1518F-4 PN/DP.

CPU 1518F-4 PN/DP:

 The failsafe SIMATIC S7 1518F-4 PN/DP is characterized by the following features:

  • Memory:
    • Main memory with 4.5 MB for program and 10 MB for data
    • up to 32-GB load memory (via SIMATIC Memory Card)
  • Processing times:
    • 1 ns execution time for Boolean operations
    • 2 ns execution time for word and fixed-point operations
    • 6 ns execution time for floating-point operations
  • Integrated interfaces:
    • 1 x PROFINET IO interface with 2-port switch
    • 2 x PROFINET interfaces
    • 1 x PROFIBUS DP interface
  • Technological functions:
    • Connection of up to 128 axes via PROFIdrive or analog encoders
    • up to 8 Traces on the CPU

CPU 1516F-3 PN/DP :

The CPU 1516F-3 PN/DP is the failsafe CPU with medium-sized program memory. The integrated second PROFINET interface can be used for network isolation, for example.  In addition to the integrated interfaces the communication of the CPU can be expanded with CMs and CPs.
As with all other S7-1500 controllers, Motion Control is an integral part of the CPU; the CPU 1516F-3 PN/DP enables the control of up to 20 axes without any additional modules.

The failsafe SIMATIC S7-1516F-3 PN/DP is characterized by the following features:

  • Memory:
    • Main memory with 1 MB for program and 5 MB for data
    • up to 32-GB load memory (via SIMATIC Memory Card)
  • Processing times:
    • 10 ns execution time for Boolean operations
    • 12 ns execution time for word and fixed-point operations
    • 64 ns execution time for floating-point operations
  • Integrated interfaces:
    • 3 x PROFINET IO interface with 2-port switch
    • 1 x PROFINET interface
  • Technological functions:
    • Connection of up to 20 axes via PROFIdrive or analog encoders
    • up to 4 Traces on the CPU

The new SIMATIC S7-1500 CPUs will be delivered with the innovated CPU firmware version V1.5. Information on the new features available with firmware version V1.5 are described in a separate bulletin.

Compatibility and necessary components

To program the failsafe CPUs 1516F-3 PN/DP and 1518F-4 PN/DP you require STEP 7 Safety Advanced V13 (88778761); programming with older STEP 7 versions is not possible. 

 

Ordering Data:

Type Article Number
CPU 1516F-3 PN/DP 6ES7-516-3FN00-0AB0
CPU 1518F-4 PN/DP 6ES7-518-4FP00-0AB0

 

 Accessories:

 

Type Article Number
SIMATIC Memory Cards  
SIMATIC Memory Card 4 MB 6ES7 954-8LC02-0AA0
SIMATIC Memory Card 12 MB 6ES7 954-8LE02-0AA0
SIMATIC Memory Card 24 MB 6ES7 954-8LF02-0AA0
SIMATIC Memory Card 2 GB 6ES7 954-8LP01-0AA0
Mounting Rails  
Mounting rail, 160 mm (with holes) 6ES7 590-1AB60-0AA0
Mounting rail, 482 mm (with holes) 6ES7 590-1AE80-0AA0
Mounting rail, 530 mm (with holes) 6ES7 590-1AF30-0AA0
Mounting rail, 830 mm (with holes) 6ES7 590-1AJ30-0AA0
Mounting rail, 2000 mm (without holes) for self cutting 6ES7 590-1BC00-0AA0
PE Connection element for mounting rail 2000 mm (spare part), 20 pcs. 6ES7 590-5AA00-0AA0
RJ45 PROFINET Connectors  
Industrial Ethernet FastConnect RJ45 Plug 180, 1 pce. 6GK1 901-1BB10-2AA0
Industrial Ethernet FastConnect RJ45 Plug 180, 10 pcs. 6GK1 901-1BB10-2AB0
PROFIBUS Connectors  
PROFIBUS connector w/o PG jack 6ES7 972-0BA70-0XA0
PROFIBUS connector with PG jack 6ES7 972-0BB70-0XA0

 

  Spare Parts:

 

Type Article Number
Display  
Display for CPU 1516F-3 PN/DP / CPU 1518F-4 PN/DP 6ES7 591-1BA00-0AA0
Front cover for DP interface of CPU 1518F-4 PN/DP 6ES7 591-8AA00-0AA0
Connector, 2x 2-pole for 24V DC supply, push-in terminal, 10 pcs. 6ES7 193-4JB00-0AA0

 

 

Information material:

The following information material is available:  

 

All you want to know about S7-1500 http://www.siemens.com/s7-1500
Programming Guidelines for S7-1200 / S7-1500 Programming Guideline for S7-1200/S7-1500
Getting Started SIMATIC S7-1500 Getting_Started_SIMATIC_S7-1500

 

  

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.