×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 90320267, Entry date: 04/08/2014
(0)
Rate

Update 1 for SIMATIC PCS 7 PowerControl V8.0+SP3 Released for Delivery

  • Entry
  • Associated product(s)

Update 1 for SIMATIC PCS 7 PowerControl V8.0+SP3 is now available. Update 1 makes SIMATIC PCS 7 PowerControl V8.0+SP3 compatible with SIMATIC WinCC V7.2 Update 6. In the case of new orders the SIMATIC PCS 7 PowerControl V8.0+SP3 software will be delivered with the update 1. Updating of existing SIMATIC PCS 7 PowerControl installations running V8.0+SP3 is free of charge; the update software can be obtained via our Technical Support.

Reason for the SIMATIC PCS 7 PowerControl V8.0+SP3 update 1

  • Establishing compatibility with SIMATIC WinCC V7.2 update 6
  • Enhancement of the software quality and stability (for details see the readme file supplied with the update 1 for SIMATIC PCS 7 PowerControl V8.0+SP3)

Ordering the update software

You can obtain the software for updating existing SIMATIC PCS 7 PowerControl installations running V8.0+SP3 to V8.0+SP3 Update 1 from our Technical Support. Please use the "Support Request Service" to get in touch:

http://www.siemens.com/automation/csi_de_WW/support_request (German)
http://www.siemens.com/automation/csi_en_WW/support_request (English)

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.