×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 9061581, Entry date: 02/16/2015
(1)
Rate

Are there lists for the compatibility of Microsoft operating systems and SIMATIC software products?

  • Entry
  • Associated product(s)
The Compatibility Tool is a function provided by the Industry Online Support with which you can select compatible software products or check the compatibility of existing configurations.

Compatibility information for SIMATIC software products is available in the Compatibility Tool.
You can call the Compatibility Tool in the following entry.
64847781

Please use the new entry for your favorites.

This entry also includes the following information:

  • New compatibility information
  • New Compatibility Tool functions
  • Operating instructions and Help for the Compatibility Tool

Configuration Notes
The overview below lists the entries which show the compatibility of Microsoft operating systems with SIMATIC software products.
 

SIMATIC software

Entry ID

COM PROFIBUS

8460601

LOGO! Soft Comfort

25447431

ProAgent

9264513

Prodave MPI

8755573

S7-200 PC Access

8675614

SIMATIC STEP 5

6002243

SIMATIC STEP 7

8250891

SIMATIC STEP 7 Lite

23642592

SIMATIC STEP 7 MicroWin

8675614

Additional Keywords
System requirements, Windows, Windows version

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.