×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 90684571, Entry date: 04/10/2014
(0)
Rate

SINUMERIK operator components: CNC full keyboard for SINUMERIK MMC/PCU

  • Entry
  • Associated product(s)

Question
Which CNC full keyboard can I connect to a SINUMERIK MMC/PCU?

Answer
Depending on your keyboard type, different standards are supported. Supported keyboard standards are dependent on processor generation of the MMC/PCU.

Operator component (processor) Keyboard standard Connection
MMC100 (8086) XT PS2
MM100.2 (386) AT PS2
MMC101 (386SX) AT PS2
MMC102 (386 DX) AT PS2
MMC103 (486) AT PS2
PCU20 AT PS2
PCU50.1 AT PS2/USB
PCU50.2 AT PS2/USB
PCU50.3 USB USB
PCU50.5 USB USB

The following keyboard types are offered:

Description Order number
CNC full keyboard 19" AT
CNC FULL KEYBOARD IN QWERTY TYPE INCL. 1.5M CORD U.S. LAYOUT
Connection: PS2
6FC5203-0AC00-0AA0
6FC5203-0AC02-0AA0
CNC full keyboard 19" AT and XT
SINUMERIK FM-NC/810D/DE/840D/DE CNC full keyboard in QWERTY type included, 1.5m cord standard / U.S. layout XT/AT-compatibel (switchable) width 19"
6FC5203-0AC00-0AA2
CNC full keyboard XT
CNC FULL KEYBOARD IN QWERTY TYPE INCL. 1.5M CORD STANDARD LAYOUT XT-COMPATIBLE
Connection: PS2
6FC5203-0AC00-0AA1
CNC full keyboard OP32S AT full keyboard
SINUMERIK CNC full keyboard OP32S QWERTY type including AT 1.5 m cord standard / U.S. layout (not switchable)
Connection: PS2
6FC5203-0AC00-1AA0
CNC full keyboard OP32S XT full keyboard
SINUMERIK FM-NC/810D/DE/840D/DE full CNC keyboard OP 32S QWERTY type XT incl.1, 5m cord (not switchable)
Connection: PS2
6FC5203-0AC00-1AA1
CNC full keyboard KB 483C
CNC FULL KEYBOARD KB 483C, WIDTH 19 MECHANICAL KEYS INCL. 1.5M CORD
Connection: USB
6FC5203-0AF20-0AA0
6FC5203-0AF20-0AA1
CNC full keyboard KB 310C
SINUMERIK CNC full keyboard KB 310C, USB, mechanical keys, including 1.5m cord
Connection: USB
6FC5203-0AF21-0AA0
6FC5203-0AF21-0AA1


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.