×
Siemens Industry Online Support
Siemens AG
Entry ID: 90940186, Entry date: 05/15/2018
(4)
Rate

TIA Portal - An Overview of the Most Important Documents and Links - Motion

  • Entry
This site gives you an overview of the most important documents and links for the TIA Portal. Both newcomers and experienced TIA Portal users have an entry here to the essential information about the TIA Portal.


Important details to the TIA Portal technologically integrated you can reach via the links below: 




ControllerVisualizationMotionCommunicationSafetyControlsMigration


Motion Control is for positioning single axes with the SIMATIC function blocks and is a component of STEP 7 (TIA Portal). Here you have direct access to the most important technical information and solutions for Motion.


Product Information

Automation Tasks in 10 minutes or less SIMATIC S7-1200: AT 1 - Simple Movements

Automation Tasks in 10 minutes or less SIMATIC S7-1200: AT 7 - Simple Motion Commissioning

Automation Tasks in 10 minutes or less SIMATIC S7-1500: AT 8 - Integrated Positioning

Automation Tasks in 10 minutes or less SIMATIC S7-1500: AT 7 - Integrated Drives and Motion

More videos on YouTube "Automation Tasks in 10 minutes or less"

Manuals

SIMATIC S7-1500 S7‑1500 Motion Control V4.0 in TIA Portal V15
SIMATIC S7-1500 S7-1500T Motion Control V4.0 in TIA Portal V15
SIMATIC S7-1500 S7-1500T Kinematics Functions V4.0 in TIA Portal V15
SIMATIC S7-1500 S7-1500 Motion Control V3.0 in the TIA Portal V14
SIMATIC STEP 7 S7-1200 Motion Control V6.0 in TIA Portal V15
SIMATIC STEP 7 S7-1200 Motion Control V6.0 in TIA Portal V14
SINAMICS Startdrive Tutorial
SINAMICS technical documentation
Other manuals for SINAMICS G120

Applications

SINAMICS Positioning a G110M/G120 (Startdrive) with S7-1500 (TO) via PROFINET/PROFIBUS with Safety Integrated and HMI
SINAMICS G: Speed Control of a G120 (Startdrive) with S7-1200 via PROFINET/PROFIBUS DP with Safety Integrated (via Terminal) and HMI
SINAMICS G: Telegram Extension of a Position-Controlled Drive with SIMATIC S7-1500 (TO)
SINAMICS V: Speed Control of a V20 with S7-1500 and ET 200SP via USS® Protocol, with HMI Connection
SINAMICS V: Speed Control of a V20 with S7-1200 (TIA Portal) via USS® protocol/MODBUS RTU with HMI
SINAMICS V: Positioning (IPos) and Speed Control (S) with a V90 via Modbus
Configuring a SINAMICS S120 with Startdrive
S7-1500T: Circular Motion on the Basis of Cam Disks "MoveCircle2D”
S7-1500T: Synchronizing in Standstill "LCISS_CamInStandStill" / "LCISSM_CamInStandStillMultiple"
SIMATIC S7-1500T Kinematics Manual Control
SIMATIC S7-1500T Flying Saw
SIMOTION: Standard application Axis Control
SIMATIC S7-1500: Rapid Traverse/Creep Speed Positioning (2SpeedPositioning)
SIMATIC/SIMOTION Library LCamHdl – Creation of cam disks at runtime
SIMATIC Library "Library Motion Control SINAMICS" – LMCSINA
Technology Objects of the SIMATIC S7-1500(T)
Using the MC-PreServo and MC-PostServo organization blocks
Positioning to Print Marks with SINAMICS V90 and SIMATIC S7-1200 (TO)
SIMOTION ProjectGenerator easyProject
Other applications for SINAMICS G120

FAQs

How Can You Integrate a Drive into the TIA Portal via the Device Master File (GSD)?
SINAMICS G/S: Configuration of standard telegrams in TIA Portal
How can you influence the analog speed setpoint of a technology object?
How can I locate the cause of a Motion Control Technology Alarm in a S7-1500 CPU ?
Which SINAMICS drives can you use with Motion Control and a SIMATIC S7-1500(T) controller?
How do you use the technology object "Axis" of a SIMATIC S7-1200/1500 with a linear motor or hydraulic cylinder?
How can you insert the messages of a frequency converter in STEP 7 (TIA Portal) and configure them in ProDiag for the S7-1500?
What are the advantages of using the data type DB_ANY with Motion Control applications?
Other FAQs for SINAMICS G120

Forum


Drive Tools - Forum in German

Drive Tools - Forum in English

SINAMICS - Forum in German

SINAMICS - Forum in English

Other Topics

 SIMATIC Technology - Motion Control: Overview and Important Links
Interaction of SIMATIC control technology with SINAMICS drives
SIMOTION at a glance