×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 91110965, Entry date: 05/12/2014
(1)
Rate

Delivery Release for SIMATIC HMI 2nd Generation Basic Panels

  • Entry
  • Associated product(s)

The first units of the completely innovated 2nd generation SIMATIC HMI Basic Panels with enhanced functional scope have been released for delivery in the display sizes 4, 7 and 9 inch.
These units form the cornerstone of the continued success story of the Basic Panels.

All units have a high-resolution widescreen display and function keys for intuitive operator input in addition to the touchscreen input.

The units with Profibus interface and a larger 12“ display will follow in the third quarter 2014.

The 2nd generation Basic Panels offer innovative user experience at a small price. Usability in service, high-resolution widescreen displays with 64k color quality and innovative user interface provide the customer with a multitude of options in experience and handling. The archiving function with a USB stick simplifies process monitoring and follow-up. The USB interface provides additional operating options, e.g. by the connection of a barcode scanner or a mouse / keyboard.
This makes the SIMATIC HMI Basic Panels the optimum choice for simple applications. 

          SIMATIC HMI Basic Panels 2nd Generation Fig. 1: SIMATIC HMI 2nd generation Basic Panels 


Highlights in hardware and software of the 2nd generation SIMATIC HMI Basic Panels

  • High-resolution, dimmable widescreen TFT displays with 64K color quality in the display sizes 4, 7, 9 and 12 inch
  • Uniform basic functionality with trends, recipes, archives, signaling system
  • Optimal process monitoring through archiving function
  • USB-Host interface for simple connection of mouse, keyboard or barcode reader, or for archiving on a USB stick
  • Portrait mounting option for all units
  • Intuitive operator input and outstanding design of the user interface due to new User Experience Set and new Start Center
  • Freely configurable function keys simplify the operator input
  • Configuration using the engineering software WinCC V13 in the TIA Portal

  Fig. 2: KTP400 Basic
Fig. 3: KTP700 Basic
   Fig. 4: KTP900 Basic
 

More information on the SIMATIC HMI Basic Panels is available at:
SIMATIC HMI Basic Panels

Close to the delivery release date of the 2nd Generation Basic Panels the Starter Kits will also be revised.
More information on the Starter Kits is available at:
Starterkits SIMATIC HMI Basic Panels and S7-1200
Starterkits SIMATIC HMI Basic Panels and Logo! 

Ordering Data: 

Product Name Article No.
KTP400 Basic 6AV2123-2DB03-0AX0
KTP700 Basic 6AV2123-2GB03-0AX0
KTP900 Basic 6AV2123-2JB03-0AX0

Ordering Data Starter Kits: 

Product Name Article No. delivery release
S7-1200  + KP300 Basic 6AV6651-7HA01-3AA4 May 2014
S7-1200  + KTP400 Basic 6AV6651-7KA01-3AA4 May 2014
S7-1200 + KTP700 Basic 6AV6651-7DA01-3AA4 May 2014
Logo! + KP300 Basic 6AV2132-0HA00-0AA1 August 2014
Logo! + KTP400 Basic 6AV2132-0KA00-0AA1 August 2014

 

Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.