×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 92052303, Entry date: 05/04/2016
(4)
Rate

Where can you find the manuals and operating instructions for products of the SIPLUS extreme family?

  • Entry
  • Associated product(s)
SIPLUS extreme - Manuals and Operating Instructions

Description
Products of the SIPLUS extreme family (6AG1* and 6AG2*) are identical to the SIMATIC products (for example, 6ES7*; 6GK*; 6BK*; 6EP…) in their functional properties and configuration and do not have separate manuals and operating instructions.


The manuals and operating instructions for products of the SIMATIC family are located here:
Industry Online Support.

The manuals/operating instructions for the SIPLUS extreme type can be downloaded under the BasedOn type (article no. 6ES7; 6GK…) with similar functions. The manual and operating instructions might include additional content for SIPLUS extreme.

The associated SIMATIC type is specified as "based on 6ES7..." in all publications (packing labels, rating plate, delivery papers, the Mall ...).


Note
Please note that the threshold values for ambient conditions and the permitted field of application of SIPLUS and the BasedOn are usually different.

Refer also to any specifications regarding a derating in the data sheet.


Further Information
More information about SIPLUS extreme products is available here: SIPLUS extreme.


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit