×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 93840639, Entry date: 06/04/2014
(0)
Rate

Restricted Delivery Release for SCALANCE W774-1 RJ45 USA and SCALANCE W734-1 RJ45 USA

  • Entry
  • Associated product(s)

The following SIMATIC NET Industrial Wireless LAN components in compliance with IEEE 802.11n have been released for delivery by Siemens I IA SC CI:

-    SCALANCE W774-1 RJ45 USA

-    SCALANCE W734-1 RJ45 USA

   

1. Product Description

The new products of the SCALANCE W family offer a combination of reliability, robustness and security, all in one product; they are particularly suitable:

-         for use with industry and automation customers

-         for cost-effective integration in switchboards or devices.

 

The Industrial Wireless LAN (IWLAN) technology provides an extension of the IEEE 802.11 standard, which is particularly well-suited for demanding applications with real-time and redundancy requirements in the industry. In this way the user is provided with a single radio network, both for process-critical data and for uncritical communication.

 

SCALANCE W products distinguish themself with the reliability of the radio channel and robust design, and the high SIMATIC standards on mechanical stability. Protection against unauthorized access is provided by modern standard mechanisms for user authentication and data encryption; they can easily be integrated into existing security concepts.

 

The international IEEE 802.11n standard makes wireless communication via IWLAN even more reliable. The new products support multiple propagation (Multiple Input, Multiple Output (MIMO). It enables the units to use several antennas in parallel and increases the data rate while reducing the interference liability in environments with many reflections.

 

Thanks to their SIMATIC S7-1500 and ET200 MP design the new units are particularly suited for use in automation applications. With them the SIMATIC components - but also other controllers and distributed I/Os - can be connected wirelessly into the plant without consuming much space. The special iFeatures (=special features for the industrial environment) even enable wireless realtime transmission via PROFINET; the KEY-PLUG W700 iFeatures is required for this purpose (not included in the delivery).

 

SCALANCE W774-1 RJ45

 

-         Access Point with support of IEEE 802.11a/b/g/n and gross data rates up to 300 Mbit/s

-         Support of MIMO technology (Multiple Input, Multiple Output)

-         SIMATIC Design matches existing components in the cubicle (e.g.  SIMATIC S7-1500)

-         Flat and compact aluminium housing, shock and vibration proof, for high mechanical requirements 

-         Dust protection with IP30 degree of protection

-         Additional functions are optionally available by inserting a KEY-PLUG W780 iFeatures (KEY-PLUG is not included in the delivery)

-         Suitable for wireless PROFINET IO realtime communication by means of iPCF (only in combination with a KEY-PLUG)

-         Device replacement without requiring a PC or PG by using a KEY-PLUG or C-PLUG replacement medium to save the configuration data  

-         Implementation of simple and cost-effective wireless machine networking

-         Housing for space-saving mounting in switchboards or panels

-         Suitable for wall mounting, on S7-300 mounting rail, S7-1500 mounting rail, or 35-mm standard mounting rail

-         For use at ambient temperatures from -20 °C to +60 °C

-         2 x R-SMA jacks for the connection of separately mounted antennas

-         Integrated 2-port switch

-         2 x RJ45 connectors for 10/100 Mbit/s Ethernet, of which one is suitable for Power-over-Ethernet to IEEE 802.3at Type 1 (corresponds to IEEE 802.3af)

-         2 x 24V DC connector

-         Function LEDs for optical signaling of faults and operating status.

 

SCALANCE W734-1 RJ45

 

-         Client Module with support of IEEE 802.11a/b/g/n and data rates up to 300 Mbit/s

-         Support of MIMO technology (Multiple Input, Multiple Output)

-         SIMATIC Design matches existing components in the cubicle (e.g. SIMATIC ET 200MP)

-         Flat and compact aluminium housing, shock and vibration proof, for high mechanical requirements 

-         Dust protection with IP30 degree of protection

-         Additional functions are optionally available by inserting a KEY-PLUG W780 iFeatures (KEY-PLUG is not included in the delivery)

-         Suitable for wireless PROFINET IO realtime communication by means of iPCF (only in combination with a KEY-PLUG)

-         Device replacement without requiring a PC or PG by using a KEY-PLUG or C-PLUG replacement medium to save the configuration data

-         Implementation of simple and cost-effective wireless machine networking

-         Housing for space-saving mounting in switchboards or panels

-         Suitable for wall mounting, on S7-300 mounting rail, S7-1500 mounting rail, or 35-mm standard mounting rail

-         For use at ambient temperatures from -20 °C to +60 °C

-         2 x R-SMA jacks for the connection of separately mounted antennas

-         Integrated 2-port switch

-         2 x RJ45 connectors for 10/100 Mbit/s Ethernet, of which one is suitable for Power-over-Ethernet to IEEE 802.3at Type 1 (corresponds to IEEE 802.3af)

-         2 x 24V DC connector

-         Function LEDs for optical signaling of faults and operating status.

 

2. Ordering data

 

2.1 Access Point and Client Module

Product Name

Article Number

SCALANCE W774-1 RJ45

6GK5774-1FX00-0AB0

SCALANCE W734-1 RJ45

6GK5734-1FX00-0AB0

 

2.2 Antennas

Product Name

Type

Article Number

ANT792-6MN

omnidirectional

6GK5792-6MN00-0AA6

ANT795-4MA

omnidirectional

6GK5795-4MA00-0AA3

ANT795-6MN

omnidirectional

6GK5795-6MN10-0AA0

ANT793-6MN

omnidirectional

6GK5793-6MN00-0AA6

ANT795-6DC

sector

6GK5795-6DG00-0AA0

ANT793-6DG

sector

6GK5793-6DG00-0AA0

RCoax 2.4 GHz

leaky-wave

6XV1875-2A

RCoax 5 GHz

leaky-wave

6XV1875-2D

ANT792-4DN

RCoax

6GK5792-4DN00-0AA6

ANT793-4MN

RCoax

6GK5793-4MN00-0AA6

 

2.3 Other Accessories

Product Name

Article Number

C-PLUG

6GK1900-0AB00

KEY-PLUG W780
iFeatures

6GK5907-8PA00

KEY-PLUG W740
iFeatures

6GK5907-4PA00

 

3. Intended Applications

User benefits:

-         Implementation of simple and cost-effective wireless machine networking

-         Particularly suitable for use in automation (mobile applications, overhead monorail, …)

-         Space saving mounting due to compact housing

-         Cost saving due to a single radio network, both for process-critical data and for uncritical communication

-         Extensive antenna portfolio provides the technically and economically best possible antenna for every application

-         Ideal combination with existing SIMATIC products due to matching housing design (e.g. ET 200MP, S7-1500)

 

4. Technical data

Product Name

WLAN

Antenna

Ethernet

Voltage supply

Temperature

Protection

W734-1 RJ45

802.11abgn, 300 Mbit/s

External,
2 x R-SMA

100 Mbit/s, 2 x RJ45

PoE,
24V DC

-20°C...+60°C

IP30

W774-1 RJ45

802.11abgn, 300 Mbit/s

External,
2 x R-SMA

100 Mbit/s, 2 x RJ45

PoE,
24V DC

-20°C...+60°C

IP30

 

5. Other

5.1 Country radio approvals:
The latest information concerning the country radio approvals is available at:
http://www.siemens.de/funkzulassungen

 

5.2 Figures:

 

SCALANCE W774-1 RJ45 combined with a SIMATIC S7-1500 controller

 

 

SCALANCE W734-1 RJ45 combined with a SIMATIC ET 200MP system

 

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.