×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 93991698, Entry date: 09/15/2016
(1)
Rate

SINAMICS G110M DP: PROFIBUS GSD files

  • Entry
  • Associated product(s)
Here you will find the PROFIBUS GSD files for the drive system SINAMICS G110M.
The PROFIBUS GSD file are required to operate the SINAMICS G110M via PROFIBUS and to allow the configuration tools to recognise the inverter. Examples of configuration tools are previous and current STEP7 versions or COM PROFIBUS. Within the tools the corresponding import functions are provided.

Always use the GSD file that matches your Control Unit (CU) type or order number – even if you are currently not using all of the Control Unit functions (e.g. Safety functions). After the Control Unit firmware has been upgraded, it is then only necessary to update the GSD files if improved or new functions of the CU are to be used.


Designation Article number Firmware GSD file
G110M DP 6SL3544-0xxxx-1PA0 V4.7  Registrierung notwendig  DPGSD_G110M.zip (24,2 KB)

Additional Downloads

Produkt

PROFIBUS GSD

PROFINET GSDML

SINAMICS G12023450835 26641490 
SINAMICS G120C60292416 60602080 
SINAMICS G120D60292521 60592893 
SINAMICS G110M93991698 93991704 
SIMATIC ET 200pro FC-221221197 21915937 



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.