×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 93991704, Entry date: 11/03/2017
(1)
Rate

SINAMICS G110M: PROFINET GSDML files

  • Entry
  • Associated product(s)
Here you will find the PROFINET GSDML files for the drive system SINAMICS G110M.
Tthe PROFINET GSDML files are required to operate the SINAMICS G110M via PROFINET and to allow the configuration tools to recognise the inverter. Examples of configuration tools are previous and current STEP7 versions or COM PROFIBUS. Within the tools the corresponding import functions are provided.

Always use the GSDML file that matches your Control Unit (CU) type or order number – even if you are currently not using all of the Control Unit functions (e.g. Safety functions). After the Control Unit firmware has been upgraded, it is then only necessary to update the GSDML files if improved or new functions of the CU are to be used.

 

Designation Article No. Firmware GSDML-files
G110M PN 6SL3544-0xxx-1FA0 V4.7.x  Registrierung notwendig  G110M_GSDML_PN_V4_7_9.zip (37,4 KB) 

 

Compatibility GSDML versions to STEP 7

GSDML-Version V2.25 V2.3.1
STEP 7 in TIA-Portal
from V11 yes no
from V12 yes yes

STEP 7 with SIMATIC Manager

from V5.5 SP2 yes yes
V5.5 SP1 yes no
V5.5 yes no
up to V5.4 SP5 no no

 

Different functions of the GSDML versions

GSDML-Version V2.25 V2.3.1
Media redundancy no yes
PROFIsafe yes yes
Shared Device yes yes

 

Additionel Downloads

Produkt

PROFIBUS GSD

PROFINET GSDML

SINAMICS G12023450835 26641490 
SINAMICS G120C60292416 60602080 
SINAMICS G120D60292521 60592893 
SINAMICS G110M93991698 93991704 
SIMATIC ET 200pro FC-221221197 21915937 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.