×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 94059311, Entry date: 06/22/2021
(3)
Rate

SINAMICS converter for single-axis drives: Enhancement of power loss data to include partial-load operation

  • Entry
  • Associated product(s)
Energy efficiency and power loss data of SINAMICS converters in conformance with ecodesign standard IEC 61800-9-2 and ecodesign regulation (EU) 2019/1781.

Update: July 1, 2021

The standard IEC 61800-9-2 specifies the ecodesign requirements for drive systems in the low-voltage range, based on an electrically driven machine in frequency converter operation.

This standard applies to variable speed drives including those with the following features:

  • AC/AC converters with 3-phase motors without regenerative feedback functionality
  • Supply voltages of 100 V to 1000 V
  • System power ratings of 0.12 kW to 1000 kW 

The ecodesign regulation (EU) 2019/1781 entered into force on July 1, 2021. All SINAMICS drives which fall under the jurisdiction of this regulation fulfill the limit values defined in the IE2 efficiency class for power losses and are marked accordingly


All of the SINAMICS low-voltage converter product series listed below fall under the jurisdiction of this regulation. You can find all of the relevant data in the associated PDF documents.

  Reason in case of exception from regulation (EU) 2019/1781
 SINAMICS S110 
 SINAMICS S110 
 SINAMICS S110 
 SINAMICS S120 
 SINAMICS S120 
 SINAMICS S120 
 SINAMICS S120


 SINAMICS S150

 Exception: Regenerative feedback functionality
 SINAMICS G110D
 SINAMICS G110M
 SINAMICS G115D 
 SINAMICS G115D Exception: Motor-integrated
 SINAMICS G120 
 SINAMICS G120 
 SINAMICS G120 
 SINAMICS G120 
 SINAMICS G120
  •  PM250
Exception: Regenerative feedback functionality
 SINAMICS G120C 
 SINAMICS G120D
  •  PM250D (FSA-FSC)
Exception: Regenerative feedback functionality
 SINAMICS G120L 
 SINAMICS G120P 
 SINAMICS G120P 
 SINAMICS G120P 
 SINAMICS G120P 
 SINAMICS G120P 
 SINAMICS G120P-BT 
 SINAMICS G120P-BT 
 SINAMICS G120P Cabinet 
 SINAMICS G120X 
 SINAMICS G120X 
 SINAMICS G120X
 SINAMICS G120XA 
 SINAMICS G130 
 SINAMICS G150 
 SINAMICS G180 
 SINAMICS G180 
 SINAMICS G180 
 SINAMICS G180 
 SINAMICS G180 
 SINAMICS V20 

General information, applicable to all devices:

  • Maximum relative output voltage: 95%
  • Rated frequency of test load: 50 Hz


All of the SINAMICS low-voltage converter product series listed below do not fall under the jurisdication of this regulation.

  Reason 
 SINAMICS S120 Booksize, Chassis, cabinets No AC/AC converters
 SINAMICS S210  No induction motor, no continuous operation
 SINAMICS G110   G110 (157,5 KB) Spare parts business only
 SINAMICS G120 PM260 Spare parts business only
 SINAMICS V20 1-ph Only 3-phase converters in scope
 SINAMICS V70  No induction motor, no continuous operation
 SINAMICS V90  No induction motor, no continuous operation
 MICROMASTER 4   MICROMASTER 4 (725,0 KB) Spare parts business only

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.