SINAMICS converter for single-axis drives: Enhancement of power loss data to include partial-load operation
-
Entry
-
Associated product(s)
Update: July 1, 2021
The standard IEC 61800-9-2 specifies the ecodesign requirements for drive systems in the low-voltage range, based on an electrically driven machine in frequency converter operation.
This standard applies to variable speed drives including those with the following features:
- AC/AC converters with 3-phase motors without regenerative feedback functionality
- Supply voltages of 100 V to 1000 V
- System power ratings of 0.12 kW to 1000 kW
The ecodesign regulation (EU) 2019/1781 entered into force on July 1, 2021. All SINAMICS drives which fall under the jurisdiction of this regulation fulfill the limit values defined in the IE2 efficiency class for power losses and are marked accordingly.
All of the SINAMICS low-voltage converter product series listed below fall under the jurisdiction of this regulation. You can find all of the relevant data in the associated PDF documents.
Reason in case of exception from regulation (EU) 2019/1781 | ||
SINAMICS S110 | ||
SINAMICS S110 | ||
SINAMICS S110 | ||
SINAMICS S120 | ||
SINAMICS S120 | ||
SINAMICS S120 | ||
SINAMICS S120 | ||
SINAMICS S150 | Exception: Regenerative feedback functionality | |
SINAMICS G110D | ||
SINAMICS G110M | ||
SINAMICS G115D | ||
SINAMICS G115D | Exception: Motor-integrated | |
SINAMICS G120 | ||
SINAMICS G120 | ||
SINAMICS G120 | ||
SINAMICS G120 | ||
SINAMICS G120 |
| Exception: Regenerative feedback functionality |
SINAMICS G120C | ||
SINAMICS G120D |
| Exception: Regenerative feedback functionality |
SINAMICS G120L | ||
SINAMICS G120P | ||
SINAMICS G120P | ||
SINAMICS G120P | ||
SINAMICS G120P | ||
SINAMICS G120P | ||
SINAMICS G120P-BT | ||
SINAMICS G120P-BT | ||
SINAMICS G120P Cabinet | ||
SINAMICS G120X | ||
SINAMICS G120X | ||
SINAMICS G120X | ||
SINAMICS G120XA | ||
SINAMICS G130 | ||
SINAMICS G150 | ||
SINAMICS G180 | ||
SINAMICS G180 | ||
SINAMICS G180 | ||
SINAMICS G180 | ||
SINAMICS G180 | ||
SINAMICS V20 |
General information, applicable to all devices:
- Maximum relative output voltage: 95%
- Rated frequency of test load: 50 Hz
All of the SINAMICS low-voltage converter product series listed below do not fall under the jurisdication of this regulation.
Reason | ||
---|---|---|
SINAMICS S120 | Booksize, Chassis, cabinets | No AC/AC converters |
SINAMICS S210 | No induction motor, no continuous operation | |
SINAMICS G110 | ![]() | Spare parts business only |
SINAMICS G120 | PM260 | Spare parts business only |
SINAMICS V20 | 1-ph | Only 3-phase converters in scope |
SINAMICS V70 | No induction motor, no continuous operation | |
SINAMICS V90 | No induction motor, no continuous operation | |
MICROMASTER 4 | ![]() | Spare parts business only |
- German
- Chinese
Entry belongs to product tree folder(s):
- Drive Technology Converters Low voltage converters Industry-specific frequency converters
- Drive Technology Converters Low voltage converters Standard Performance Frequency Converter SINAMICS G110 built-in units
- Drive Technology Converters Low voltage converters Decentralized Frequency Converters SINAMICS G110D Distributed Converters
- Drive Technology Converters Low voltage converters Decentralized Frequency Converters SINAMICS G110M Motor-Integrated Frequency Converters
- Drive Technology Converters Low voltage converters Industry-specific frequency converters SINAMICS G120P for Pumps, Fans and Compressors
- Drive Technology Converters Low voltage converters Industry-specific frequency converters SINAMICS G120P for Pumps, Fans and Compressors SINAMICS G120P Built-In and Wall-Mounting Units
- Drive Technology Converters Low voltage converters Industry-specific frequency converters SINAMICS G120P for Pumps, Fans and Compressors SINAMICS G120P Cabinet
- Drive Technology Converters Low voltage converters Decentralized Frequency Converters SINAMICS G120D Distributed Converters
- Drive Technology Converters Low voltage converters Standard Performance Frequency Converter SINAMICS G120C Built-In Units
- Drive Technology Converters Low voltage converters Standard Performance Frequency Converter SINAMICS G120 Built-In Units Power Modules
- Drive Technology Converters Low voltage converters MICROMASTER Frequency Converters MICROMASTER 4 MICROMASTER 420
- Drive Technology Converters Low voltage converters MICROMASTER Frequency Converters MICROMASTER 4 MICROMASTER 430
- Drive Technology Converters Low voltage converters MICROMASTER Frequency Converters MICROMASTER 4 MICROMASTER 440
- Drive Technology Converters Low voltage converters Industry-specific frequency converters SINAMICS G120X converters for HVAC/water/wastewater infrastructure
- You have a technical question / problem: Ask the Technical Support
- You want to discuss in our forum and exchange experiences with other users
- You want to create CAx data for one or more products
- You would like to send us feedback on this Entry