×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 94109373, Entry date: 05/15/2019
(7)
Rate

TIA Portal Project „Ready-for-use“ for SIWAREX WP321

  • Entry
  • Associated product(s)


Ready-for-use TIA Portal 

TIA Portal V13 SP1 UPD9, V14 SP1, V15 and V15.1 example project (S7-1516 and KTP700 Basic) in German, English, French, Spanish and Italian consisting of HMI visualization and WP321 function block (multiinstance ability).

 Registrierung notwendig  Download (27,6 MB) 

TIA Portal V13 SP1 UPD9, V14, V15 and V15.1 example project (S7-315-2 PN/DP and TP700 Comfort) in German, English and French consisting of HMI visualization and WP321 function block (multiinstance ability). Please use / copy the function block included in the project for all other CPU of the 300 and 400 series as well.

 Registrierung notwendig  Download (9,3 MB) 

========================================================================================

Ready-for-use-small TIA Portal

TIA Portal V13 SP1 UPD9, V14 SP1, V15 und V15.1 example project (S7-1511 and TP700 Comfort) in German, English, French, Spanish and Italian consisting of HMI visualization and WP321 function block (multiinstance ability) with lower memory demand. This function block has the the data records 3, 6, 10 and 14 available only, which allow the commissioning of the scale, the definition of the limits, as well as the selection of the process values read by cyclic I/O communication.

All further data records, as well as the advanced error message system and the multiplexed commands 1, 2 and 3 are not available by this type of function block
!

 Registrierung notwendig  Download (26,6 MB)

========================================================================================

Library TIA Portal 

TIA Portal V13 SP1 UPD9, V14 SP1 and V15 global block library with all available WP321 function blocks for S7-1200, S7-1500 and S7-Open Controller.

ATTENTION: It’s important to choose the right project/library relating to the CPU firmware version!

 Registrierung notwendig  Download (11,7 MB) 

========================================================================================

Ready-for-use SIMATIC Manager

The Simatic-Manager project-archive (SIMATIC Manager V5.5 SP4 is required) includes a ready-to-use project with a SIWAREX WP321 connected to a CPU 315-PN/DP and a HMI (KTP600 Basic) with WP321 function block (multiinstance ability). Please use / copy the function block included in the project for all other CPU of the 300 and 400 series as well.

  Download (3,4 MB)

========================================================================================

Ready-for-use-small SIMATIC Manager

The Simatic-Manager project-archive (SIMATIC Manager V5.5 SP4 is required) includes a ready-to-use project with a SIWAREX WP321 connected to a CPU 315-PN/DP and a HMI (KTP600 Basic) with WP321 function block (multiinstance ability) with lower memory demand. This function block provides access to the data records 3, 6, 10 and 14 only, which allow the commissioning of the scale, the definition of the limits, as well as the selection of the process values read by cyclic I/O communication.

All further data records, as well as the advanced error message system and the multiplexed commands 1, 2 and 3 are not available with this type of function block!

 Registrierung notwendig  Download (3,9 MB)

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit