×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 95848616, Entry date: 02/17/2015
(4)
Rate

New Revised Interface Module IM153-2 for ET 200M *

  • Entry
  • Associated product(s)

 * updated February 2015

A revised IM153-2 interface module for ET 200M is planned for delivery release at april of 2015.

 

The new interface module with the Article Number 6ES7153-2BA10-0XB0 will be the spare part and functionally compatible follow-on module of the existing 6ES7153-2BA02-0XB0 module.

With respect to a spare part replacement of the 6ES7153-2AA02-0XB0 module (already declared a phased-out product effective Dec. 1, 2011) the following is applicable:

The new interface module with the Article Number 6ES7153-2BA10-0XB0 cannot be run on the bus module 6ES7195-7HD00-0XA0 anymore.

Operation of the ..-2BA10-.. on the bus module 6ES7195-7HD10-0XA0 is still possible. It is then also spare part compatible with the 6ES7153-2AA02-0XB0 on the bus module 6ES7195-7HD00-0XA0.

For redundant mode please note the following:

Redundantly configured modules (DP slave interface module IM 153-2) must be identical, i.e. they must have the same Article No. with the same hardware release and firmware version.

For more details on compatibility and redundant operation please read the operating instructions and the Product Information.

We wish to inform you with updated information about this change again stage to enable you to place last-time purchases of the existing 6ES7153-2BA02-0XB0 module. This module will be available as a new part until May 31, 2015. Thereafter the ..-2BA02-.. .module will be sold off and incoming orders switched then automatically to the new Article No..

Useful Links:

Operating instructions for ET 200M: 1142798
Product Information for ET 200M: 46387818
GSD file for ET 200M: 113498

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.