×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 96837136, Entry date: 03/24/2015
(19)
Rate

Connecting SIMATIC HMI Panels with SIMATIC S7-400H (WinCC V13 and STEP 7 V5.5)

  • Entry
  • Associated product(s)
This entry demonstrates three different connections of SIMATIC HMI Panels with SIMATIC S7-400H. The benefits and drawbacks of different solutions will be shown.

Task
You would like to connect SIMATIC HMI Panel with a SIMATIC H Station.

 

Solution
The following solutions are described in this entry:

  1. Connecting panels redundantly to both H CPUs
  2. Connecting a script-capable panel with a software solution with two H CPUs
  3. Connecting a non-script-capable panel with a software solution with two H CPUs

Documentation
Description of the above mentioned Solutions.
  Documentation (752,7 KB)

Code
WinCC (TIA Portal) V13 SP1 library
 Registrierung notwendig  WinCC V13 SP1 Library (814,2 KB)

 

Additional Keywords
Example, Project, High-availability CPUs, against downtimes, highly available controller, redundant, Controller, Proxy-PLC, Combined configuration