×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 97600895, Entry date: 07/18/2014
(2)
Rate

Presentation and Installation of a SINAMICS G110M a (Videos)

  • Entry
  • Associated product(s)
Distributed SINAMICS G110M inverters belong to the SINAMICS G series. The distributed inverter in a high degree of protection (up to IP66) has a modular design, comprises a Control Unit and Power Module – and is designed to be used as an inverter integrated in SIMOGEAR geared motors and SIMOTICS ...

Distributed SINAMICS G110M inverters belong to the SINAMICS G series. The distributed inverter in a high degree of protection (up to IP66) has a modular design, comprises a Control Unit and Power Module – and is designed to be used as an inverter integrated in SIMOGEAR geared motors and SIMOTICS GP motors.

The following videos give you a overview over the SINAMICS G110M and show the installation on a SIMOTICS GP motors.
 


Presentation of SINAMICS G110M

 

Installation of a  SINAMICS G110M on a SIMOTICS GP Motor

 

Additional Keywords
E-Learning, Tutorial, Teaser, Webcast, Multimedia-based demonstration system, MMDS, Film, Screencast

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.