×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 98207877, Entry date: 03/01/2019
(1)
Rate

SINAMICS S150, G130/G150, GM150/GL150/SL150/SM120, DCM, DCP: PROFINET GSD file

  • Entry
  • Associated product(s)

Description
GSDML file for the PROFINET IO for SINAMICS S150/G130/G150/GM150/GL150/SL150/SM120, DCM, DCP.
This file is required to operate the SINAMICS as a node on the PROFINET and announce the unit to the engineering tool.
By way of example, engineering tools are here the previous and current STEP7 versions.
The tools provide the relevant import functions.

Please always use the suitable GSD file for your Control Unit (order number)!

PROFINET GSD file for SINAMICS S120 Control Unit 49217480

PROFIBUS GSD file for S150/G130/G150/GM150/GL150/SL150/SM120, DCM, DCP 98206128

 

PROFINET GSD files
DescriptionOder numberFirmwareSuitable GSD file
S150Vxxsee S120 49216293
G130/
G150
Vxx  Registrierung notwendig  GSDML_V225_V234_SINAMICS_G130G150-20181115.zip (52,9 KB)
GM1506SL3040-1MA00-0xxxV4.5GSDML-V22-Siemens-Sinamics_GM150-20111221.zip (18 KB)
GSDML-V23-Siemens-Sinamics_GM150-20111221.zip (18 KB)
 GL150 6SL3040-1MA00-0xxxV4.5GSDML-V22-Siemens-Sinamics_GL150-20111221.zip (17 KB)
GSDML-V23-Siemens-Sinamics_GL150-20111221.zip (17 KB)
SL150 6SL3040-1MA00-0xxxV4.5GSDML-V22-Siemens-Sinamics_SL150-20111221.zip (18 KB)
GSDML-V23-Siemens-Sinamics_SL150-20111221.zip (18 KB)
SM1206SL3040-1MA00-0xxxV4.5GSDML-V22-Siemens-Sinamics_SM120-20111221.zip (16 KB)
GSDML-V23-Siemens-Sinamics_SM120-20111221.zip (16 KB)
MV6SL3040-1MA00-0xxxV4.6PNGSD_MV_V46.zip (34 KB)
V4.7gsd_profinet_mv.zip (52 KB)
DCMVxxsee 44029688 
DCPVxxsee 109474935 
 

Compatibility GSDML versions to STEP 7

GSDML versionV2.25V2.32

STEP 7 in TIA-Portal

from V12yesyes
V11yesno

STEP 7 with SIMATIC Manager

from V5.5 SP2yesyes
V5.5 SP1yesno
V5.5yesno
up to V5.4 SP5nono
 

Different functions of the GSDML versions

GSDML versionV2.25V2.32
Media redundancynoyes
PROFIsafeyesyes
Shared Deviceyesyes

  

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.